SLLSEV6C July 2017 – February 2021 TIOS101 , TIOS1013 , TIOS1015
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | All pins | ±4000 | V |
Contact discharge, per IEC 61000-4-2(2)(3) | Pins VCC, OUT and GND | ±16000 | |||
Electrical fast transient, per IEC 61000-4-4(2) | ±4000 | ||||
Surge protection with 500 Ω, per IEC 61000-4-5; 1.2/50 μs (2) | ±1200 |