SLOS437R April 2004 – April 2024 TL103W , TL103WA , TL103WB
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For the constant voltage feedback circuit, resistors R8 and R9 divide down the battery voltage to compare against the TL103Wx's reference. This is shown in Figure 7-2. The voltage at the inverting input of the amplifier is designed to equal 2.5V when the battery reaches its maximum specified voltage (or desired constant voltage value). This is shown in for a maximum voltage of 20V provided in Table 7-1.