TL103WA

ACTIVE

Dual, 32-V, 900-kHz, 3-mV offset voltage operational amplifier with internal reference

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TL103WB ACTIVE Dual, 36-V 1.2-MHz low-offset-voltage operational amplifier with internal reference Pin-to-pin upgrade with improved performance and lower 1ku price

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Rail-to-rail In to V- GBW (typ) (MHz) 0.9 Slew rate (typ) (V/µs) 0.4 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.35 Vn at 1 kHz (typ) (nV√Hz) 50 Rating Catalog Operating temperature range (°C) -40 to 105 Offset drift (typ) (µV/°C) 7 Features Internal reference Input bias current (max) (pA) 150000 CMRR (typ) (dB) 85 Iout (typ) (A) 0.012 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -2
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Rail-to-rail In to V- GBW (typ) (MHz) 0.9 Slew rate (typ) (V/µs) 0.4 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.35 Vn at 1 kHz (typ) (nV√Hz) 50 Rating Catalog Operating temperature range (°C) -40 to 105 Offset drift (typ) (µV/°C) 7 Features Internal reference Input bias current (max) (pA) 150000 CMRR (typ) (dB) 85 Iout (typ) (A) 0.012 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -2
SOIC (D) 8 29.4 mm² 4.9 x 6
  • New TL103WB, a pin-compatible upgrade to the TL103W and TL103WA
  • Improved specifications of B version amplifiers:
    • Supply range: 3V to 36V
    • Low maximum input offset voltage: ±2mV (25°C) and ±2.5mV (full temperature)
    • Gain bandwidth: 1.2MHz
    • Total supply current: 550µA
    • EMI rejection: integrated RF and EMI filter
    • Temperature range: –40°C to 125°C
  • Improved specifications of B version reference:
    • Fixed 2.5V reference
    • Tight tolerance maximum of 0.44% (25°C) and 1.04% (full temperature)
    • Wide sink-current range: 0.2mA (typical) to 100mA
  • New TL103WB, a pin-compatible upgrade to the TL103W and TL103WA
  • Improved specifications of B version amplifiers:
    • Supply range: 3V to 36V
    • Low maximum input offset voltage: ±2mV (25°C) and ±2.5mV (full temperature)
    • Gain bandwidth: 1.2MHz
    • Total supply current: 550µA
    • EMI rejection: integrated RF and EMI filter
    • Temperature range: –40°C to 125°C
  • Improved specifications of B version reference:
    • Fixed 2.5V reference
    • Tight tolerance maximum of 0.44% (25°C) and 1.04% (full temperature)
    • Wide sink-current range: 0.2mA (typical) to 100mA

The TL103Wx devices combine the building blocks of a dual operational amplifier and a fixed voltage reference – both of which are often used in the control circuitry of switch-mode and linear power supplies. OP AMP1 has the noninverting input internally tied to a fixed 2.5V reference, while OP AMP2 is independent, with both inputs uncommitted.

The upgraded TL103WB features improvements such as a wider supply range (up to 36V), lower supply current (275µA/amp) and tighter voltage regulation. This regulation can be achieved through low offset voltages for both operational amplifiers (0.3mV typical) and tight tolerances for the voltage reference (0.44% at 25°C and 1.04% over operating temperature range).

The TL103WB has a widened temperature range of –40°C to 125°C.

The TL103Wx devices combine the building blocks of a dual operational amplifier and a fixed voltage reference – both of which are often used in the control circuitry of switch-mode and linear power supplies. OP AMP1 has the noninverting input internally tied to a fixed 2.5V reference, while OP AMP2 is independent, with both inputs uncommitted.

The upgraded TL103WB features improvements such as a wider supply range (up to 36V), lower supply current (275µA/amp) and tighter voltage regulation. This regulation can be achieved through low offset voltages for both operational amplifiers (0.3mV typical) and tight tolerances for the voltage reference (0.44% at 25°C and 1.04% over operating temperature range).

The TL103WB has a widened temperature range of –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TL103Wx Dual Operational Amplifiers With Internal Reference datasheet (Rev. R) PDF | HTML 04 Apr 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module

The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)

User guide: PDF
Not available on TI.com
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01494 — 24-V, 480-W Nominal 720-W peak, >93.5% efficient, robust AC/DC industrial power supply reference

The TIDA-01494 reference design is a compact, high efficiency, 24-V DC, 480-W nominal, 720-W peak output reference design for industrial AC/DC power supplies. The circuit consists of a front-end continuous conduction mode (CCM) power factor correction (PFC) circuit followed by a robust LLC stage (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP23224 — 220-W active-clamp flyback battery charger reference design

This reference design is a 220-W, active clamp flyback battery charger design with power factor correction (PFC) front end. This design takes a universal AC input of 90 V to 264 V and charges a battery with a VOUT range of 6-V to 22-V.
Test report: PDF
Reference designs

PMP22495 — 176-VAC to 264-VAC input 24-V 150-W active clamp forward reference design

This reference design uses the UCC2897A active clamp forward controller to convert 176-VAC to 264-VAC input to a 24-VDC output with a max power of 150 W. The UCC5304 isolated gate driver is used to drive the high-voltage clamp FET. The design achieves > 92% efficiency with diode rectification. (...)
Test report: PDF
Reference designs

PMP7453 — High Efficiency 100W Active Clamp Forward 220V-400VDC Input, 28V/ 3.6A Reference Design

This reference design generates an isolated 28V/100W output from a high voltage DC input. This design is intended to operate from the output of PFC front end regulator. The UCC2897A is used to control an active clamp forward converter. Self-driven synchronous rectifiers allow for over 92% (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP6961 — 220V-400VDC Input, 12V/100W Active Clamp Forward Reference Design

This reference design generates an isolated 12V/100W output from a high voltage DC input. This design is intended to operate from the output of a PFC front end regulator. The UCC2897A is used to control an active clamp forward converter. Self-driven synchronous rectifiers allow for over 91% (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP7413 — 220V-400VDC Input, 5V/100W Active Clamp Forward Reference Design

This reference design generates an isolated 5V/100W output from a high voltage DC input. This design is intended to operate from the output of a PFC front end regulator. The UCC2897A is used to control an active clamp forward converter. Self-driven synchronous rectifiers allow for 91% efficiency. (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos