SLOS437R April 2004 – April 2024 TL103W , TL103WA , TL103WB
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 7-3 shows the use of the TL103Wx along with a transistor to provide a constant current sink source. This type of circuit is common in LED drivers and can provide accurate performance and high bandwidth with minimal external components. Accuracy of this circuit is dominated by the reference voltage tolerance, amplifier offset voltage, and resistor tolerance. RLIM is placed to limit the shunt current of the circuit's reference to a maximum of 100mA.