9 Revision History
Changes from Revision Q (December 2023) to Revision R (April 2024)
- Changed TL103WB DDF (SOT-23, 8) status from advanced information
(preview) to production data (active)Go
Changes from Revision P (November 2023) to Revision Q (December 2023)
- Updated maximum dynamic impedance from 0.5 Ω to 0.8 Ω in Electrical
Characteristics tableGo
- Updated EMIRR IN+ values in EMIRR IN+ for
Frequencies of Interest table Go
Changes from Revision O (October 2023) to Revision P (November 2023)
- Updated typical large-signal voltage gain of TL103WB from 140V/mV to 210
V/mVGo
- Updated minimum limit of supply-voltage rejection ratio of TL103WB from 80
dB to 99dBGo
- Added footnote in Electrical Characteristics tables to specify
specifications which have limits set by characterizationGo
- Updated minimum limit of gain bandwidth product for TL103WB from 0.5MHz to
0.7MHzGo
- Updated maximum limit of total supply current for TL103WB at 25℃ from 0.92
mA to 0.77mAGo
- Updated maximum limit of total supply current for TL103WB at full
temperature range from 1.6mA to 1.35mAGo
- Updated minimum limit of large-signal voltage gain for TL103WB at 25℃ from 70V/mV to 77V/mVGo
- Updated minimum limit of large-signal voltage gain for TL103WB at full temperature range from 35V/mV to 45V/mVGo
- Added new CMRR specifications for TL103WBGo
Changes from Revision N (August 2023) to Revision O (October 2023)
- Changed maximum input offset voltage, reference tolerance, total
supply current and sink-current range in the Features
sectionGo
- Changed Typical Application Circuit figure to include TL103WB
and Opto-emulatorGo
- Changed TL103WB D (SOIC, 8) status from advanced information
(preview) to production data (active)Go
- Changed Thermal Information table to include latest thermal
metrics Go
- Added DDF information to Thermal Information tableGo
- Updated kSVR term to PSRRGo
- Changed maximum short circuit current from ±60mA to ±68
mA Go
- Maximum reference input voltage deviation over temperature range for TL103W
was changed from 30mV to 35mVGo
- Maximum reference input voltage deviation over temperature range for TL103WA
was changed from 30mV to 26mVGo
- Added figures to the Typical Characteristics section to
highlight the TL103WB deviceGo
- Added the Detailed Description and Application and
Implementation sectionsGo
- Added the Application and Implementation
sectionsGo
Changes from Revision M (October 2016) to Revision N (August 2023)
- Updated Features section to highlight
TL103WBGo
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Added the TL103WB device information throughout the
documentGo
- Updated Description sectionGo
- Updated Device Information table to include channel
countGo
- Removed DRJ package details and added DDF package for
previewGo
- Updated formatting for Electrical Characteristics
tablesGo
- Updated typical dynamic impedance from 0.2 Ω to 0.45 Ω in Electrical
Characteristics tables Go
Changes from Revision L (February 2016) to Revision M (October 2016)
- Changed positive and negative terminals OP AMP 2 in the D Package image of Pin
Configuration and Functions
Go
Changes from Revision K (October 2010) to Revision L (February 2016)
- Added the Device Information table, Pin Configuration and Functions, ESD Ratings, Thermal Information, Device and Documentation Support, and Mechanical, Packaging, and Orderable Information sectionsGo
- Changed Features from: 2 kV ESD Protection (HBM) to: 2.5-kV ESD Protection
(HBM)Go
- Changed the Zener diode component to VREF in the
Typical Application Circuit
Go
- Changed the Zener diode component to VREF in the D Package of Pin
Configuration and Functions
Go
Changes from Revision J (September 2010) to Revision K ()