SLVS238K August 1999 – September 2023 TL331 , TL331B , TL391B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
Response time | RL connected to 5 V through 5.1 kΩ, CL = 15 pF(1) (2) | 100-mV input step with 5-mV overdrive | 1.3 | μs |
TTL-level input step | 0.3 |