SLVS238L August 1999 – November 2024 TL331 , TL331B , TL391B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For accurate comparator applications without hysteresis it is important maintain a stable power supply with minimized noise and glitches, which can affect the high level input common mode voltage range. To achieve this, it is best to add a bypass capacitor between the supply voltage and ground. This should be implemented on the positive power supply and negative supply (if available). If a negative supply is not being used, do not put a capacitor between the IC's GND pin and system ground.