SLVS238L August 1999 – November 2024 TL331 , TL331B , TL391B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(1) | TA (3) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VCC = 5V to 30V, VO = 1.4V, VIC = VIC(min) | 25°C | 2 | 5 | mV | |
Full range | 9 | ||||||
IIO | Input offset current | VO = 1.4V | 25°C | 5 | 50 | nA | |
Full range | 250 | ||||||
IIB | Input bias current | VO = 1.4V | 25°C | –25 | –250 | nA | |
Full range | –400 | ||||||
VICR | Common-mode input voltage range(2) | Full range | 0 to VCC – 1.5 | V | |||
AVD | Large-signal differential voltage amplification | VCC = 15V, VO = 1.4V to 11.4V, RL ≥ 15 kΩ to VCC | 25°C | 50 | 200 | V/mV | |
IOH | High-level output current | VOH = 5V, VID = 1V | 25°C | 0.1 | 50 | nA | |
VOH = 30V, VID = 1V | Full range | 1 | μA | ||||
VOL | Low-level output voltage | IOL = 4mA, VID = –1V | 25°C | 150 | 400 | mV | |
Full range | 700 | ||||||
IOL | Low-level output current | VOL = 1.5V, VID = –1V | 25°C | 6 | mA | ||
ICC | Supply current | RL = ∞, VCC = 5V | 25°C | 0.4 | 0.7 | mA |