SLVS052I April 1988 – September 2016 TL594
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | 1IN+ | I | Noninverting input to error amplifier 1 |
2 | 1IN– | I | Inverting input to error amplifier 1 |
3 | FEEDBACK | I | Input pin for feedback |
4 | DTC | I | Dead-time control comparator input |
5 | CT | — | Capacitor terminal used to set oscillator frequency |
6 | RT | — | Resistor terminal used to set oscillator frequency |
7 | GND | — | Ground |
8 | C1 | O | Collector terminal of BJT output 1 |
9 | E1 | O | Emitter terminal of BJT output 1 |
10 | E2 | O | Emitter terminal of BJT output 2 |
11 | C2 | O | Collector terminal of BJT output 2 |
12 | VCC | — | Positive supply |
13 | OUTPUT CTRL | I | Selects single-ended, parallel output, or push-pull operation |
14 | REF | O | 5-V reference regulator output |
15 | 2IN– | I | Inverting input to error amplifier 2 |
16 | 2IN+ | I | Noninverting input to error amplifier 2 |