Place the decoupling capacitor near the VCC and GND terminals.
Route the GND pattern as widely as possible for large GND currents. Maximum GND current is approximately 1.53 A.
Routing between the LED cathode side and the device OUTXn should be as short and straight as possible to reduce wire inductance.
The PowerPAD must be connected to the GND layer because the pad is not internally connected to GND and should be connected to a heat sink layer to reduce device temperature.