SBVS237 March 2014 TLC5955
PRODUCTION DATA.
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Voltage(2) | Supply | –0.3 | +6.0 | V | |
VIN | Input range | SIN, SCLK, LAT, GSCLK | –0.3 | VCC + 0.3 | V | |
VOUT | Output range | SOUT | –0.3 | VCC + 0.3 | V | |
OUTR0 to OUTR15, OUTG0 to OUTG15, OUTB0 to OUTB15 | –0.3 | +11 | V | |||
TJ (max) | Maximum operating junction temperature | +150 | °C |
MIN | MAX | UNIT | ||
---|---|---|---|---|
TSTG | Storage temperature range | –55 | +150 | °C |
VESD(1) | Human body model (HBM) ESD stress voltage(2) | 4000 | V | |
Charged device model (CDM) ESD stress voltage(3) | 2000 | V |
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
DC CHARACTERISTICS | ||||||
VCC | Supply voltage | 3.0 | 5.5 | V | ||
VO | Voltage applied to output | OUTX0 to OUTX15(2) | 10 | V | ||
VIH | High-level input voltage | SIN, SCLK, LAT, GSCLK | 0.7 × VCC | VCC | V | |
VIL | Low-level input voltage | SIN, SCLK, LAT, GSCLK | GND | 0.3 × VCC | V | |
IOH | High-level output current | SOUT | –2 | mA | ||
IOL | Low-level output current | SOUT | 2 | mA | ||
IOLC | Constant output sink current | OUTX0 to OUTX15(2), 3 V ≤ VCC ≤ 3.6 V | 23.9 | mA | ||
OUTX0 to OUTX15(2), 3.6 V < VCC ≤ 5.5 V | 31.9 | mA | ||||
TA | Operating free-air temperature range | –40 | +85 | °C | ||
TJ | Operating junction temperature range | –40 | +125 | °C | ||
AC CHARACTERISTICS | ||||||
fCLK (SCLK) | Data shift clock frequency | SCLK | 25 | MHz | ||
fCLK (GSCLK) | Grayscale control clock frequency | GSCLK | 33 | MHz | ||
tWH0 | Pulse duration | SCLK | 10 | ns | ||
tWL0 | SCLK | 10 | ns | |||
tWH1 | GSCLK | 10 | ns | |||
tWL1 | GSCLK | 10 | ns | |||
tWH2 | LAT | 30 | ns | |||
tSU0 | Setup time | SIN to SCLK↑ | 5 | ns | ||
tSU1 | LAT↓ to SCLK↑ (auto data refresh is disabled(1)) | 30 | ns | |||
tSU2 | LAT↑ for GS data written to GSCLK↑ when display time reset mode is disabled | 50 | ns | |||
tSU3 | LAT↑ for GS data written to GSCLK↑ when display time reset mode is enabled | 70 | ns | |||
tH0 | Hold time | SCLK↑ to SIN | 2 | ns | ||
tH1 | SCLK↑ to LAT↑ | 5 | ns |
THERMAL METRIC(1) | DCA (HTSSOP) | RTQ (QFN) | UNIT | |
---|---|---|---|---|
56 TERMINALS | 56 TERMINALS | |||
θJA | Junction-to-ambient thermal resistance | 32.2 | 27.9 | °C/W |
θJCtop | Junction-to-case (top) thermal resistance | 16.8 | 14.9 | |
θJB | Junction-to-board thermal resistance | 16.1 | 6.5 | |
ψJT | Junction-to-top characterization parameter | 0.8 | 0.3 | |
ψJB | Junction-to-board characterization parameter | 16.0 | 6.4 | |
θJCbot | Junction-to-case (bottom) thermal resistance | 0.9 | 2.0 |
PARAMETER | CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage (SOUT) | IOH = –2 mA | VCC – 0.4 | VCC | V | ||
VOL | Low-level output voltage (SOUT) | IOL = 2 mA | 0.4 | V | |||
IIN | Input current (SIN, SCLK, LAT, GSCLK) |
VIN = VCC or GND | –1 | 1 | μA | ||
ICC0 | Supply current (VCC) | SIN, SCLK, and LAT = GND, all OUTXn = off, GSCLK = GND, GSXn = 0000h, DCXn and BCX = 7Fh, VOUTXn = 0.8 V, MCX = 0 (3.2-mA target)(1)(2) |
15 | 20 | mA | ||
ICC1 | SIN, SCLK, and LAT = GND, all OUTXn = off, GSCLK = GND, GSXn = 0000h, DCXn and BCX = 7Fh, VOUTXn = 0.8 V, MCX = 4 (19.1-mA target) |
16 | 22 | mA | |||
ICC2 | SIN, SCLK, and LAT = GND, auto display repeat enabled, GSCLK = 33 MHz, GSXn = FFFFh, DCXn and BCX = 7Fh, VOUTXn = 0.8 V, MCX = 4 (19.1-mA target) | 18 | 26 | mA | |||
ICC3 | VCC = 5.0 V, SIN, SCLK, and LAT = GND, auto display repeat enabled, GSCLK = 33 MHz, GSXn = FFFFh, DCXn and BCX = 7Fh, VOUTXn = 0.8 V, MCX = 7 (31.9-mA target) |
20 | 29 | mA | |||
IOLC0 | Constant output sink current (OUTX0 to OUTX15) |
All OUTXn = on, DCXn and BCX = 7Fh, VOUTXn = VOUTfix = 0.8 V, MCX = 4 |
17.4 | 19.1 | 20.8 | mA | |
IOLC1 | VCC = 5.0 V, all OUTXn = on, DCXn and BCX = 7Fh, VOUTXn = VOUTfix = 0.8 V, MCX = 7 | 29.1 | 31.9 | 34.7 | mA | ||
IOLKG0 | Output leakage current (OUTX0 to OUTX15) |
All OUTn = off, VOUTXn = VOUTfix = 10 V, MCX = 7 |
TJ = +25°C | 0.1 | μA | ||
IOLKG1 | TJ = +85°C | 0.2 | μA | ||||
IOLKG2 | TJ = +125°C | 0.3 | 0.8 | μA | |||
ΔIOLC0 | Constant-current error (channel-to-channel, OUTX0 to OUTX15)(3) |
All OUTXn = on, DCXn and BCX = 7Fh, VOUTXn = VOUTfix = 0.8 V, MCX = 4 |
±2% | ±5% | |||
ΔIOLC1 | Constant-current error (device-to-device, OUTX0 to OUTX15)(4) |
All OUTXn = on, DCXn and BCX = 7Fh, VOUTXn = VOUTfix = 0.8 V, MCX = 4 |
±2% | ±4% | |||
ΔIOLC2 | Line regulation (OUTx0 to OUTx15)(5) |
VCC = 3.0 V to 5.5 V, all OUTXn = on, DCXn and BCX = 7Fh, VOUTXn = VOUTfix = 0.8 V, MCX = 4 |
±0.1 | ±1 | %/V | ||
ΔIOLC3 | Load regulation (OUTx0 to OUTx15)(6) |
All OUTXn = on, DCXn and BCX = 7Fh, VOUTXn = 0.8 V to 3.0 V, VOUTfix = 0.8 V, MCX = 4 |
±0.1 | ±1 | %/V | ||
VLOD | LED open-detection threshold | All OUTXn = on | 0.25 | 0.30 | 0.35 | V | |
VLSD0 | LED short-detection threshold | All OUTXn = on, LSDVLT = 0 | 0.65 × VCC | 0.70 × VCC | 0.75 × VCC | V | |
VLSD1 | All OUTXn = on, LSDVLT = 1 | 0.85 × VCC | 0.90 × VCC | 0.95 × VCC | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tR0 | Rise time | SOUT | 3 | 5 | ns | ||
tR1 | OUTXn, VCC = 3.6 V, DCXn, and BCX = 7Fh, TA = +25°C(2) | 30 | ns | ||||
tF0 | Fall time | SOUT | 3 | 5 | ns | ||
tF1 | OUTXn, VCC = 3.6 V, DCXn, and BCX = 7Fh, TA = +25°C | 40 | ns | ||||
tD0 | Propagation delay | SCLK↑ to SOUT↑↓ | 20 | 30 | ns | ||
tD1 | VCC = 3.6 V, GSCLK = 33 MHz, DCXn and BCX = 7Fh, TA = +25°C | GSCLK↑ to OUTX4 and OUTX11 on or off |
40 | ns | |||
tD2 | GSCLK↑ to OUTX0 and OUTX15 on or off |
43 | ns | ||||
tD3 | GSCLK↑ to OUTX5 and OUTX10 on or off |
46 | ns | ||||
tD4 | GSCLK↑ to OUTX1 and OUTX14 on or off |
49 | ns | ||||
tD5 | GSCLK↑ to OUTX2 and OUTX13 on or off |
52 | ns | ||||
tD6 | GSCLK↑ to OUTX6 and OUTX9 on or off |
55 | ns | ||||
tD7 | GSCLK↑ to OUTX3 and OUTX12 on or off |
58 | ns | ||||
tD8 | GSCLK↑ to OUTX7 and OUTX8 on or off |
61 | ns | ||||
tON_ERR | Output on-time error(1) | tOUTON – tGSCLK, VCC = 3.6 V to 5.5 V, GSXn = 0001h, GSCLK = 33 MHz, DCXn and BCX = 7Fh |
–20 | 20 | ns |
BCX = DCXn = 7Fh |
BCX = DCXn = 7Fh |
BCX = DCXn = 7Fh | VOUTXn = 0.8 V | |
BCX = 7Fh | VOUTXn = 0.8 V | |
BCX = DCXn = 7Fh | SIN = 12.5 MHz | SCLK = 25 MHz |
GSCLK = 33 MHz | VOUT = 0.8 V | GSXn = FFFFh |
MCX = 7 | BCX = DCXn = 7Fh | GSCLK = 33 MHz | |||
VLED = 4.5 V | RL = 120 Ω | GSXn = 0001h | |||
BCX = DCXn = 7Fh |
BCX = DCXn = 7Fh |
MCX = 4 | BCX = DCXn = 7Fh | VOUTXn = 0.8 V |
DCXn = 7Fh | VOUTXn = 0.8 V | |
MCX = 4 | BCX = DCXn = 7Fh | SIN = 12.5 MHz |
SCLK = 25 MHz | GSCLK = 33 MHz | VOUT = 0.8 V |
GSXn = FFFFh |