SNVSCK9 June   2023 TLC69600-Q1 , TLC69610-Q1 , TLC69650-Q1 , TLC69660-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Receiving Notification of Documentation Updates
    2. 4.2 Support Resources
    3. 4.3 Trademarks
    4. 4.4 Electrostatic Discharge Caution
    5. 4.5 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable:
    • Documentation available to aid functional safety system design
  • Full array local dimming topology:

    • Support up to 1024 devices cascaded

  • Operating voltage VCC range: 3V to 5.5V
  • Flexible P-MOSFET driving options:
    • Maximum channel current / voltage:
      • 30mA / 20V: TLC69600-Q1
      • 60mA / 20V: TLC69610-Q1
      • 30mA / 50V: TLC69650-Q1
      • 60mA / 50V: TLC69660-Q1
    • Global 8-bit Maximum Current (MC) setting
    • Individual 8-bit Channel Current (CC) setting
  • High speed daisy chain interface:
    • I/O voltage compatible with: 1.8V / 3.3V
    • Data transfer rate: up to 20MHz
  • EMI enhancement:
    • Programmable interface driving capability
  • Diagnostics:
    • Device thermal shutdown detection
    • Report interface option:
      • UART and interrupt pin (INT)
      • Two-wire output: CLK_O and SOUT