SNVSCJ8
April 2023
TLC69600
,
TLC69610
,
TLC69650
,
TLC69660
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Receiving Notification of Documentation Updates
4.2
Support Resources
4.3
Trademarks
4.4
Electrostatic Discharge Caution
4.5
Glossary
5
Revision History
6
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
YBH|24
RTW|24
MPQF167C
Thermal pad, mechanical data (Package|Pins)
RTW|24
QFND062N
Orderable Information
snvscj8_oa
1
Features
Operating voltage V
CC
range: 3V to 5.5V
Flexible P-MOSFET driving options:
Maximum driving current / sustaining voltage:
30mA / 20V: TLC69600
60mA / 20V: TLC69610
30mA / 50V: TLC69650
60mA / 50V: TLC69660
Global 8-bit Maximum Current (MC) setting
Individual 8-bit Channel Current (CC) setting
High speed daisy chain interface:
I/O voltage compatible with: 1.8V / 3.3V
Data transfer rate: up to 20MHz
EMI enhancement:
Programmable interface driving capability
Display quality improvement:
Minimum brightness update latency
Programmable black insertion
Variable refresh rate (VRR) without flickering
Diagnostics:
Device thermal shutdown detection
Report interface option:
UART and interrupt pin (INT)
Two-wire output: CLK_O and SOUT