TLC69600
- Operating voltage VCC range: 3V to 5.5V
- Flexible P-MOSFET driving options:
- Maximum driving current / sustaining voltage:
- 30mA / 20V: TLC69600
- 60mA / 20V: TLC69610
- 30mA / 50V: TLC69650
- 60mA / 50V: TLC69660
- Global 8-bit Maximum Current (MC) setting
- Individual 8-bit Channel Current (CC) setting
- Maximum driving current / sustaining voltage:
- High speed daisy chain interface:
- I/O voltage compatible with: 1.8V / 3.3V
- Data transfer rate: up to 20MHz
- EMI enhancement:
- Programmable interface driving capability
- Display quality improvement:
- Minimum brightness update latency
- Programmable black insertion
- Variable refresh rate (VRR) without flickering
- Diagnostics:
- Device thermal shutdown detection
- Report interface option:
- UART and interrupt pin (INT)
- Two-wire output: CLK_O and SOUT
TLC696x0 is a scan MOSFET controller compatible with current-sink driver TLC696x2/4/8 to achieve 2/4/8 time-multiplexing control. Each device integrates with 16 constant current sinks for up to 8 scan MOSFETs control. The device equips with ghost-cancellation function to eliminate upside ghosting.
To optimize system efficiency, the device equips with adaptive headroom voltage control scheme to directly control DC/DC. Only the FB pin from last device in serial chain should be connected to DC/DC to acheive simplified system layout. The device also integrates minimum brightness update latency, black insertion and VRR features to improve display quality.
TLC696x0 has three error flags: LED open detection (LOD), LED short detection (LSD) and thermal shutdown detection (TSD) for diagnostic. The device implements two options for readback including UART/INT and SOUT/CLK_O which is programmable by register.
Request more information
The full data sheet and additional design resources are available. Request now
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TLC696x0 Scan MOSFET Controller for TLC696x2/4/8 datasheet | PDF | HTML | 04 Apr 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TLC69668RTWEVM — TLC69668 evaluation module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YBH) | 24 | Ultra Librarian |
WQFN (RTW) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.