4 Revision History
Changes from Revision C (May 2020) to Revision D (June 2022)
- Changed all instances of legacy
terminology to commander and responder where
mentioned.Go
- Changed D212V test parameter from THREC(MAX)
to THREC(MIN)
Go
Changes from Revision B (December 2019) to Revision C (May 2020)
- Added: (See SLLA492) to the Features list Go
- Added : See errata TLIN1024-Q1 Duty Cycle Over VSUP
Go
Changes from Revision A (May 2018) to Revision B (December 2019)
- Changed Feature From: HBM Classification level: ±6 kV To: HBM Classification level: ±8 kVGo
- Changed the VLOGIC MAX value From: 5.5 V To: 6 V in the Absolute Maximum Ratings.Go
- Deleted J2962-1 ESD and ISO Pulses from ESD RatingsGo
- Changed the HBM value from ±6000 to ±8000 in the ESD RatingsGo
- Changed IEC 61000-4-2 to IEC 62228-2 and made three rows, two for contact and added indirect ESDGo
- Changed ICC to ISUP
Go
- Changed the Supply Current 4 V Sleep Mode TYP values From: 20 µA To: 7 µA and the MAX value From: 40 µA To: 20 µAGo
- Changed the Supply Current 14 V Sleep Mode MAX value From: 60 µA To: 30 µA Go
- Changed the CLINPIN MAX value From: 45 pF To: 25 pF Go
- Added TEST CONDITION: VSUP = 14 V to CLINPIN
Go
- Changed From ±42 V To: ±45 V in Overview Section Go
- Cleaned up wording in Overview section second paragraph Go
Changes from Revision * (April 2018) to Revision A (June 2019)
- Changed RRESPONDER Typical value from 30 kΩ to 45 kΩ in the Electrical
CharacteristicsGo