TLIN1024-Q1

ACTIVE

Quad LIN Transceiver

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLIN1024A-Q1 ACTIVE Automotive, quad local interconnect network (LIN) transceiver with dominant state timeout Enhanced duty cycle across supply voltages

Product details

Protocols LIN Number of channels 4 Supply voltage (V) 4 to 36 Bus fault voltage (V) -45 to 45 Signaling rate (max) (bps) 20000 Rating Automotive
Protocols LIN Number of channels 4 Supply voltage (V) 4 to 36 Bus fault voltage (V) -45 to 45 Signaling rate (max) (bps) 20000 Rating Automotive
VQFN (RGY) 24 19.25 mm² 5.5 x 3.5
  • AEC Q100 Qualified for automotive applications
    • Temperature: –40 to 125°C ambient
    • HBM Classification level: ±8 kV
    • CDM Classification level: ±1.5 kV
  • Compliant to LIN2.0, LIN2.1, LIN2.2, LIN2.2A and ISO/DIS 17987–4.2 (See SLLA492)
  • Conforms to SAE J2602 recommended practice for LIN (See SLLA492)
  • Supports 12 V battery applications
  • LIN transmit data rate up to 20 kbps
  • Wide operating ranges
    • 4 V to 36 V supply voltage
    • ±45 V LIN bus fault protection
    • Sleep mode: ultra-low current consumption allows wake up event from:
      • LIN bus
      • Local wake up through EN
    • Power up and down glitch free operation
  • Protection features:
    • Under voltage protection on VSUP
    • TXD Dominant time out protection (DTO)
    • Thermal shutdown protection
    • Unpowered node or ground disconnection failsafe at system level.
  • 3.5 mm × 5.5 mm QFN package with improved automated optical inspection (AOI) capability
  • AEC Q100 Qualified for automotive applications
    • Temperature: –40 to 125°C ambient
    • HBM Classification level: ±8 kV
    • CDM Classification level: ±1.5 kV
  • Compliant to LIN2.0, LIN2.1, LIN2.2, LIN2.2A and ISO/DIS 17987–4.2 (See SLLA492)
  • Conforms to SAE J2602 recommended practice for LIN (See SLLA492)
  • Supports 12 V battery applications
  • LIN transmit data rate up to 20 kbps
  • Wide operating ranges
    • 4 V to 36 V supply voltage
    • ±45 V LIN bus fault protection
    • Sleep mode: ultra-low current consumption allows wake up event from:
      • LIN bus
      • Local wake up through EN
    • Power up and down glitch free operation
  • Protection features:
    • Under voltage protection on VSUP
    • TXD Dominant time out protection (DTO)
    • Thermal shutdown protection
    • Unpowered node or ground disconnection failsafe at system level.
  • 3.5 mm × 5.5 mm QFN package with improved automated optical inspection (AOI) capability

The TLIN1024-Q1 device is a quad Local Interconnect Network (LIN) physical layer transceiver, which integrates wake up and protection features, compliant to LIN2.0, LIN2.1, LIN2.2, LIN2.2A and ISO/DIS 17987–4.2 standards. LIN is a single wire bidirectional bus typically used for low speed in-vehicle networks using data rates up to 20 kbps. The LIN receiver supports data rates up to 100 kbps for in-line programming. The TLIN1024-Q1 has two separate dual LIN transceiver blocks. The VSUP1/2 control separate dual transceiver blocks. The TLIN1024-Q1 converts the LIN protocol data stream on the TXD input into a LIN bus signal using a current-limited wave-shaping driver which reduces electromagnetic emissions (EME). The receiver converts the data stream to logic level signals that are sent to the microprocessor through the open-drain RXD pin. Ultra-low current consumption is possible using the sleep mode which allows wake up via LIN bus or EN pin. The integrated resistor, electrostatic discharge (ESD) protection, and fault protection allow designers to save board space in their applications.

The TLIN1024-Q1 device is a quad Local Interconnect Network (LIN) physical layer transceiver, which integrates wake up and protection features, compliant to LIN2.0, LIN2.1, LIN2.2, LIN2.2A and ISO/DIS 17987–4.2 standards. LIN is a single wire bidirectional bus typically used for low speed in-vehicle networks using data rates up to 20 kbps. The LIN receiver supports data rates up to 100 kbps for in-line programming. The TLIN1024-Q1 has two separate dual LIN transceiver blocks. The VSUP1/2 control separate dual transceiver blocks. The TLIN1024-Q1 converts the LIN protocol data stream on the TXD input into a LIN bus signal using a current-limited wave-shaping driver which reduces electromagnetic emissions (EME). The receiver converts the data stream to logic level signals that are sent to the microprocessor through the open-drain RXD pin. Ultra-low current consumption is possible using the sleep mode which allows wake up via LIN bus or EN pin. The integrated resistor, electrostatic discharge (ESD) protection, and fault protection allow designers to save board space in their applications.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLIN1024-Q1 Automotive Quad Local Interconnect Network (LIN) Transceiver with Dominant State Timeout datasheet (Rev. D) PDF | HTML 15 Jun 2022
* Errata TLIN1024-Q1 Duty Cycle Over VSUP 22 May 2020

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​