SLLSFM6 June 2021 TLIN2022A-Q1
PRODUCTION DATA
SYMBOL | DESCRIPTION | TEST CONDITIONS | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|---|
trx_pdr | Receiver rising propagation delay time (ISO/DIS 17987 Param 31) | RRXD = 2.4 kΩ, CRXD = 20 pF (See Figure 8-12 and Figure 8-13 ) | 6 | µs | ||
trx_pdf | Receiver falling propagation delay time (ISO/DIS 17987 Param 31) | 6 | µs | |||
trs_sym | Symmetry of receiver propagation delay time | Rising edge with respect to falling edge, (trx_sym = trx_pdf – trx_pdr), RRXD = 2.4 kΩ, CRXD = 20 pF (See Figure 8-12 and Figure 8-13 ) | –2 | 2 | µs | |
tLINBUS | LIN wakeup time (Minimum dominant time on LIN bus for wakeup) | See Figure 8-16, Figure 9-2 and Figure 9-3 | 25 | 100 | 150 | µs |
tCLEAR | Time to clear false wakeup prevention logic if LIN bus had a bus stuck dominant fault (recessive time on LIN bus to clear bus stuck dominant fault) | See Figure 9-3 | 8 | 17 | 50 | µs |
tDST | Dominant state time out | 20 | 34 | 80 | ms | |
tMODE_CHANGE | Mode change delay time | Time to change from standby mode to normal mode or normal mode to sleep mode through EN pin; See Figure 8-14 and Figure 9-4 | 2 | 15 | µs | |
tNOMINT | Normal mode initialization time | Time for normal mode to initialize and data on RXD pin to be valid; See Figure 8-14 | 35 | µs | ||
tPWR | Power up time | Upon power up time it takes for valid data on RXD | 1.5 | ms |