SNOSDG5A May   2024  – November 2024 TLV1831 , TLV1832 , TLV1841 , TLV1842

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
    1.     Pin Configuration: TLV1831 and TLV1841
    2.     Pin Configurations: TLV1832 and TLV1842
    3.     Pin Configuration and Functions: TLV1834 and TLV1844
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Thermal Information
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagrams
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Inputs
        1. 6.4.1.1 Rail-to-Rail Input
        2. 6.4.1.2 Unused Inputs
      2. 6.4.2 Outputs
        1. 6.4.2.1 TLV183x Push-Pull Output
        2. 6.4.2.2 TLV184x Open-Drain Output
      3. 6.4.3 ESD Protection
        1. 6.4.3.1 Inputs
        2. 6.4.3.2 Outputs
      4. 6.4.4 Power-On Reset (POR)
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Basic Comparator Definitions
        1. 7.1.1.1 Operation
        2. 7.1.1.2 Propagation Delay
        3. 7.1.1.3 Overdrive Voltage
      2. 7.1.2 Hysteresis
        1. 7.1.2.1 Inverting Comparator With Hysteresis
        2. 7.1.2.2 Non-Inverting Comparator With Hysteresis
        3. 7.1.2.3 Inverting and Non-Inverting Hysteresis using Open-Drain Output
    2. 7.2 Typical Applications
      1. 7.2.1 Window Comparator
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
      2. 7.2.2 Square Wave Oscillator
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Performance Plots
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage: VS = (V+) – (V–) –0.3 42 V
Input pins (IN+, IN–) from (V–)(2) –0.3 (V+) + 0.3 V
Current into input pins (IN+, IN–) –10 10 mA
Output (OUT) (Open-Drain) from (V–)(3) –0.3 42 V
Output (OUT) (Push-Pull) from (V–) –0.3 (V+) + 0.3 V
Output short circuit current(4) –10 10 mA
Junction temperature, TJ 150 °C
Storage temperature, Tstg –65 150 °C
Operation outside the Absolute Maximum Ratings can cause permanent device damage.  Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions.  If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
Input terminals are diode-clamped to (V–) and (V+). Input signals that can swing more than 0.3V beyond the supply rails must be current-limited to 10mA or less.
Output (OUT) for open drain can be greater than (V+) and inputs (IN+, IN–) as long as the voltage is within the –0.3V to 42V range
Continuous output short circuits at elevated supply voltages can result in excessive heating and exceeding the maximum allowed junction temperature, leading to eventual device destruction.