SNOSDG5 May 2024 TLV1842
PRODMIX
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT-23 | WQFN | ||
OUT2 | 1 | 15 | O | Output pin of the comparator 2 |
OUT1 | 2 | 16 | O | Output pin of the comparator 1 |
V+ | 3 | 1 | - | Positive supply voltage |
IN1- | 4 | 2 | I | Inverting input pin of the comparator 1 |
IN1+ | 5 | 4 | I | Noninverting input pin of the comparator 1 |
IN2- | 6 | 5 | I | Inverting input pin of the comparator 2 |
IN2+ | 7 | 6 | I | Noninverting input pin of the comparator 2 |
IN3- | 8 | 7 | I | Inverting input pin of the comparator 3 |
IN3+ | 9 | 8 | I | Noninverting input pin of the comparator 3 |
IN4- | 10 | 9 | I | Inverting input pin of the comparator 4 |
IN4+ | 11 | 11 | I | Noninverting input pin of the comparator 4 |
V- | 12 | 12 | - | Negative supply voltage |
OUT4 | 13 | 13 | O | Output pin of the comparator 4 |
OUT3 | 14 | 14 | O | Output pin of the comparator 3 |
NC | - | 3 | - | No internal connection - leave floating or GND |
NC | - | 10 | - | No internal connection - leave floating or GND |
Thermal Pad | - | PAD | - | Connect directly to V- pin |