SNOSDG5 May 2024 TLV1842
PRODMIX
The TLV183x and TLV184x are high-speed comparators with operating voltages up to 40V. The comparators offer rail-to-rail inputs with push-pull and open-drain output options. These features coupled with 65ns propagation delay make this family well-suited for high speed current sensing and voltage protection applications.
All devices include a Power-On Reset (POR) feature that makes sure the output is in a known state until the minimum supply voltage has been reached. Once this voltage has been reached, the output responds to the inputs, thus preventing false outputs during system power-up and power-down.
The TLV183x comparators have a push-pull output stage, which are designed for applications where symmetry between rising and falling output responses is desired. The TLV184x comparators have an open-drain output stage, making them appropriate for level transition.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM)(2) |
---|---|---|
TLV1831, TLV1841 | SC-70 (5) (Preview) | 2.00mm × 2.00mm |
SOT-23 (5) (Preview) | 1.60mm × 2.90mm | |
TLV1832, TLV1842 | VSSOP (8) (Preview) | 3.00mm × 3.00mm |
TSSOP (8) | 3.00mm × 4.40mm | |
WSON (8) (Preview) | 2.00mm × 2.00mm | |
TLV1834, TLV1844 | SOT-23 (14) (Preview) | 4.20mm × 2.00mm |
WQFN (16) (Preview) | 3.00mm × 3.00mm |