Refer to the PDF data sheet for device specific package drawings
Operating from 2.7 V to 16 V over the extended industrial temperature range from -40°C to +125°C, the TLV27x is a low power, wide bandwidth operational amplifier (opamp) with rail to rail output. This makes it an ideal alternative to the TLC27x family for applications where rail-to-rail output swings are essential. The TLV27x provides 3-MHz bandwidth from only 550 µA.
Like the TLC27x, the TLV27x is fully specified for 5-V and ±5-V supplies. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from a variety of rechargeable cells (±8 V supplies down to ±1.35 V).
The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage operation making an attractive alternative for the TLC27x in battery-powered applications.
All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package.
The 2.7-V operation makes it compatible with Li-Ion powered systems and the operating supply voltage range of many micropower microcontrollers available today including TI’s MSP430.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV271 | SOIC (8) | 4.98 mm × 3.91 mm |
SOT-23 (5) | 2.90 mm × 1.60 mm | |
PDIP (8) | 9.81 mm × 6.35 mm | |
TLV272 | SOIC (8) | 4.98 mm × 3.91 mm |
PDIP (8) | 9.81 mm × 6.35 mm | |
VSSOP (8) | 3.00 mm × 3.00 mm | |
TLV274 | SOIC (14) | 8.65 mm × 3.91 mm |
PDIP (14) | 3.90 mm × 6.35 mm | |
TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from D Revision (February 2004) to E Revision