TLV271

ACTIVE

Single, 16-V, 3-MHz operational amplifier

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV9151 ACTIVE Single, 16-V, 4.5-MHz, low-power operational amplifier Rail-to-rail I/O, higher GBW (4.5 MHz), faster slew rate (21 V/us), lower offset voltage (0.75 mV), lower noise (10.8 nV/√Hz), higher output current (75 mA)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 2.1 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.55 Vn at 1 kHz (typ) (nV√Hz) 39 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 60 CMRR (typ) (dB) 80 Iout (typ) (A) 0.007 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.35 Output swing headroom (to negative supply) (typ) (V) 0.05 Output swing headroom (to positive supply) (typ) (V) -0.07
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 2.1 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.55 Vn at 1 kHz (typ) (nV√Hz) 39 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 60 CMRR (typ) (dB) 80 Iout (typ) (A) 0.007 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.35 Output swing headroom (to negative supply) (typ) (V) 0.05 Output swing headroom (to positive supply) (typ) (V) -0.07
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Rail-to-Rail Output
  • Wide Bandwidth: 3 MHz
  • High Slew Rate: 2.4 V/µs
  • Supply Voltage Range: 2.7 V to 16 V
  • Supply Current: 550 µA/Channel
  • Input Noise Voltage: 39 nV/√Hz
  • Input Bias Current: 1 pA
  • Specified Temperature Range:
    • Commercial Grade: 0°C to 70°C
    • Industrial Grade: –40°C to 125°C
  • Ultrasmall Packaging:
    • 5-Pin SOT-23 (TLV271)
    • 8-Pin MSOP (TLV272)
  • Ideal Upgrade for TLC72x Family
  • Rail-to-Rail Output
  • Wide Bandwidth: 3 MHz
  • High Slew Rate: 2.4 V/µs
  • Supply Voltage Range: 2.7 V to 16 V
  • Supply Current: 550 µA/Channel
  • Input Noise Voltage: 39 nV/√Hz
  • Input Bias Current: 1 pA
  • Specified Temperature Range:
    • Commercial Grade: 0°C to 70°C
    • Industrial Grade: –40°C to 125°C
  • Ultrasmall Packaging:
    • 5-Pin SOT-23 (TLV271)
    • 8-Pin MSOP (TLV272)
  • Ideal Upgrade for TLC72x Family

Operating from 2.7 V to 16 V over the extended industrial temperature range from –40°C to +125°C, the TLV27x is a low power, wide bandwidth operational amplifier (opamp) with rail to rail output. This makes it an ideal alternative to the TLC27x family for applications where rail-to-rail output swings are essential. The TLV27x provides 3-MHz bandwidth from only 550 µA.

Like the TLC27x, the TLV27x is fully specified for 5-V and ±5-V supplies. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from a variety of rechargeable cells (±8 V supplies down to ±1.35 V).

The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage operation making an attractive alternative for the TLC27x in battery-powered applications.

All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package.

The 2.7-V operation makes it compatible with Li-Ion powered systems and the operating supply voltage range of many micropower microcontrollers available today including TI’s MSP430.

Operating from 2.7 V to 16 V over the extended industrial temperature range from –40°C to +125°C, the TLV27x is a low power, wide bandwidth operational amplifier (opamp) with rail to rail output. This makes it an ideal alternative to the TLC27x family for applications where rail-to-rail output swings are essential. The TLV27x provides 3-MHz bandwidth from only 550 µA.

Like the TLC27x, the TLV27x is fully specified for 5-V and ±5-V supplies. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from a variety of rechargeable cells (±8 V supplies down to ±1.35 V).

The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage operation making an attractive alternative for the TLC27x in battery-powered applications.

All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package.

The 2.7-V operation makes it compatible with Li-Ion powered systems and the operating supply voltage range of many micropower microcontrollers available today including TI’s MSP430.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TLV27x Family of 550-µA/Ch, 3-MHz, Rail-to-Rail Output Operational Amplifiers datasheet (Rev. E) PDF | HTML 30 Nov 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
White paper Detection of Plunger Movement in DC Solenoids White Paper 12 Jun 2015
Application note TLV271, TLV272, TLV274 EMI Immunity Performance 19 Dec 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Buy from a distributor
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Simulation model

TLV271 PSpice Model

SLOM249.ZIP (37 KB) - PSpice Model
Simulation model

TLV271 TINA-TI Reference Design (Rev. B)

SBOC221B.TSC (105 KB) - TINA-TI Reference Design
Simulation model

TLV271 TINA-TI Spice Model (Rev. A)

SBOM293A.ZIP (3 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00284 — Current Controlled Driver for 230V AC Solenoids Reference Design

TIDA-00284 proposes to integrate current control and plunger movement detection into an AC solenoid coil. This reference design provides a solution to control the solenoid current using a PWM-based controller along with a Hall sensor to detect plunger movement and switch from peak current to hold (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP40679 — 9.8~13.5-V input, 46-V 300-W output interleave boost reference design

This reference design is a 300-W power output interleaving combination of two boost converters using LM5155 controller. Each converter outputs continuous 150-W and 200-W peak. A LMC555 circuit generates 150k-Hz square wave signal and its anti-phase signal for synchronous clock for the two LM5155, (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP30487 — Inverting SEPIC reference design for noise sensitive loads

This reference design is an inverting SEPIC (Cuk) Converter powering 50-W continuous and up to 70-W peak. The used Cuk topology provides continuous currents at input and output, which allows the lowest conducted emissions in both directions.  Compared to an inverting flyback radiated (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP30373 — Small Negative Bias Supply for Low Noise Applications Reference Design

This circuit reference design is realized in Cuk Topology. The output voltage is -12V / -15V. The output current of 200mA is possible over an input voltage range of 10V to 60V  (even with a low input voltage of 6V 140mA output current is possible).  The perfect switching behavior of the (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP20371 — 125W Non-Isolated Inverting Buck Boost for Telecom -48V Applications Reference Design

PMP20371 is a synchronous buck boost design utilizing the LM5122 for telecom applications. This design has a minimum operating input voltage of -35V and a maximum input voltage of -60V.  Switching frequency is set to 150kHz. The design is built on PMP20371 PCB, 4 layer board with 2oz copper (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP8639 — LM5022 Cuk Converter Reference Design

This converter delivers -36V with 1.5Amax out of an input voltage range of 32V to 40V. Another focus is loop compensation for Cuk topology.
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00289 — Current Controlled Driver for 24-V DC Solenoid with Plunger Fault Detection Reference Design

TIDA-00289 integrates current control and plunger movement detection into the solenoid coil. Various applications in the field of industrial automation and material processing will benefit from up to 70% reduced power consumption, accelerated process time, greatly simplified usage and enhanced (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP7246 — 36-60Vin, 350W Slow Drain Modulation Power Converter with PSFB ZTE and HSHB Reference Design

This is a 350W High Speed Full Bridge Phase Shift ZVT Synchronous Rectification DC/DC reference design. It is built for telecom applications to supply a RF Power Amplifier stage. The design is utilizing UCC28950 voltage mode forward and average current limitation backward converter (two quadrant (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos