SLOS351E February 2004 – November 2016 TLV271 , TLV272 , TLV274
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | TLV271 | |||
SOT-23 | SOIC PDIP |
|||
GND | 2 | 4 | — | Negative (lowest) supply or ground (for single-supply operation) |
IN– | 4 | 2 | I | Negative (inverting) input |
IN+ | 3 | 3 | I | Positive (noninverting) input |
NC | — | 1, 5, 8 | — | No internal connection (can be left floating) |
OUT | 1 | 6 | O | Output |
VDD | 5 | 7 | — | Positive (highest) supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | TLV272 | ||
SOIC VSSOP PDIP |
|||
GND | 4 | — | Negative (lowest) supply or ground (for single-supply operation) |
1IN– | 2 | I | Inverting input, channel 1 |
1IN+ | 3 | I | Noninverting input, channel 1 |
2IN– | 6 | I | Inverting input, channel 2 |
2IN+ | 5 | I | Noninverting input, channel 2 |
1OUT | 1 | O | Output, channel 1 |
2OUT | 7 | O | Output, channel 2 |
VDD | 8 | — | Positive (highest) supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | TLV274 | ||
SOIC TSSOP PDIP |
|||
GND | 11 | — | Negative supply or ground (for single-supply operation) |
1IN– | 2 | I | Inverting input, channel 1 |
1IN+ | 3 | I | Noninverting input, channel 1 |
2IN– | 6 | I | Inverting input, channel 2 |
2IN+ | 5 | I | Noninverting input, channel 2 |
3IN– | 9 | I | Inverting input, channel 3 |
3IN+ | 10 | I | Noninverting input, channel 3 |
4IN– | 13 | I | Inverting input, channel 4 |
4IN+ | 12 | I | Noninverting input, channel 4 |
1OUT | 1 | O | Output, channel 1 |
2OUT | 7 | O | Output, channel 2 |
3OUT | 8 | O | Output, channel 3 |
4OUT | 14 | O | Output, channel 4 |
VDD | 4 | — | Positive supply |