Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TLV3011-Q1, TLV3012-Q1, TLV3011B-Q1 and TLV3012B-Q1 Low-Power Comparators With
Integrated 1.24V Voltage Reference
1 Features
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature range
- Device HBM ESD classification level 2
- Device CDM ESD classification level C3
- Low quiescent current: 3.1μA (maximum, "B"
version)
- Integrated voltage reference: 1.242V
- Input common-mode range: 200mV beyond rails
- Voltage reference initial accuracy: 1.5%
Built-in hysteresis: 6mV (typical)
- Fail-safe inputs ("B" version)
- Power-on-reset ("B" version)
Open drain output option (TLV3011x-Q1)
Push-pull output option (TLV3012x-Q1)
Fast response time: 2µS ("B" version)
- Low supply voltage = 1.65V to 5.5V ("B" version)