SBOS551C march 2011 – april 2023 TLV3011-Q1 , TLV3011B-Q1 , TLV3012-Q1 , TLV3012B-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OUTPUT | ||||||
TPD-LH | Propagation delay time, low-to-high | f = 10 kHz, VSTEP = 1V, VOD = 10 mV, CL = 10 pF | 12 | µs | ||
TPD-LH | Propagation delay time, low-to-high | f = 10 kHz, VSTEP = 1V, VOD = 100 mV, CL = 10 pF | 6 | µs | ||
TPD-LH | Propagation delay time, low-to-high (push-pull output, B-Version) | f = 10 kHz, VSTEP = 200mV, VOD = 100 mV, CL = 10 pF | 2 | 4 | µs | |
TPD-HL | Propagation delay time, high-to-low | f = 10 kHz, VSTEP = 1V, VOD = 10 mV, CL = 10 pF | 13.5 | µs | ||
TPD-HL | Propagation delay time, high-to-low | f = 10 kHz, VSTEP = 1V, VOD = 100 mV, CL = 10 pF | 6.5 | µs | ||
TPD-HL | Propagation delay time, high-to-low (B-Versions) | f = 10 kHz, VSTEP = 200mV, VOD = 100 mV, CL = 10 pF | 2 | 4 | µs | |
TRISE | Output Rise Time, 20% to 80%, push-pull output | CL = 10 pF | 100 | ns | ||
TRISE | Output Rise Time, 20% to 80%, push-pull output (B-Versions) | CL = 10 pF | 10 | ns | ||
TRISE | Output Rise Time, 20% to 80%, open-drain output | RL = 10 kΩ, CL = 10 pF | 200 | ns | ||
TFALL | Output Fall Time, 80% to 20% | CL = 10 pF | 100 | ns | ||
TFALL | Output Fall Time, 80% to 20% (B-Versions) | CL = 10 pF | 10 | ns | ||
TFALL | Output Fall Time, 80% to 20%, open-drain output | RL = 10 kΩ, CL = 10 pF | 200 | ns | ||
TFALL | Output Fall Time, 80% to 20%, open-drain output (B-Versions) | RL = 10 kΩ, CL = 10 pF | 10 | ns | ||
tON | Power on-time (B-Versions) | 1.9 | ms |