SBOS551D March 2011 – January 2025 TLV3011-Q1 , TLV3011B-Q1 , TLV3012-Q1 , TLV3012B-Q1
PRODUCTION DATA
Built-in hysteresis: 6mV (typical)
Open drain output option (TLV3011x-Q1)
Push-pull output option (TLV3012x-Q1)
Fast response time: 2µS ("B" version)
The TLV3011-Q1 is a low-power, open-drain output comparator; the TLV3012-Q1 is a push-pull output comparator. Both devices feature an uncommitted on-chip voltage reference and have a 5μA (maximum) quiescent current, an input common-mode range 200mV beyond the supply rails, and single-supply operation from 1.8V to 5.5V. The integrated 1.242V series voltage reference offers low 100ppm/°C (maximum) drift, is stable with up to 10nF capacitive load, and can provide up to 0.5mA (typical) of output current.
The TLV3011B-Q1 and TLV3012B-Q1 "B" versions add power-on-reset (POR), fail-safe inputs, lower minimum supply voltage of 1.65V and a 3.1μA maximum quiescent current.
The family is available in both the tiny SOT23-6 package for space-conservative designs, and in the SC-70 package for even greater board area savings. All versions are specified for the temperature range of –40°C to +125°C.
PART NUMBER | PACKAGE (1) | PACKAGE SIZE(2) |
---|---|---|
TLV3011A-Q1, TLV3012A-Q1, TLV3011B-Q1, TLV3012B-Q1 | DBV (SOT-23, 6) | 2.9mm × 2.8mm |
DCK (SC-70, 6) | 2mm × 2.1mm |