SNOSDK2A June 2024 – December 2024 TLV3231-Q1
PRODMIX
The TLV3232-Q1 devices have an internal Power-on-Reset (POR) circuit for known start-up or power-down conditions. While the power supply (V+) is ramping up or ramping down, the POR circuitry is activated for up to 2.5us after the VPOR of 2.2V is crossed. When the supply voltage is equal to or greater than the minimum supply voltage, and after the delay period, the comparator output reflects the state of the differential input (VID).
For the TLV3232-Q1 devices, the output is held low during the POR period (ton) as shown below.