The TLV40x1 devices are low-power, high-accuracy comparators with precision references and fast response. The comparators are available in an ultra-small, DSBGA package measuring 0.73 mm × 0.73 mm, making the TLV40x1 applicable for space-critical designs like portable or battery-powered electronics where low-power and fast response to changes in operating conditions is required.
The factory-trimmed references and precision hysteresis combine to make the TLV40x1 appropriate for voltage and current monitoring in harsh, noisy environments where slow moving input signals must be converted into clean digital outputs. Similarly, brief glitches on the input are rejected ensuring stable output operation without false triggering.
The TLV40x1 are available in multiple configurations allowing system designers to achieve their desired output response. For example, the TLV4021 and TLV4041 offer a non-inverting input, while the TLV4031 and TLV4051 have an inverting input. Furthermore, the TLV4021 and TLV4031 feature an open-drain output stage, while the TLV4041 and TLV4051 feature a push-pull output stage. Lastly, each comparator in the TLV40x1 family is available with a 0.2V, 0.5V, or 1.2V precision reference.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
TLV4021, TLV4031, TLV4041, TLV4051 | DSBGA (4) | 0.73 mm × 0.73 mm |
TLV4041, TLV4051 | SOT-23 (5) | 2.9 mm × 1.6 mm |
DEVICE | Input Configuration | Reference | Output Type |
---|---|---|---|
TLV4021R1 | Non-Inverting | 1.2 V | Open-Drain |
TLV4041R1 | Push-Pull | ||
TLV4041R5 | 0.5 v | Push-Pull | |
TLV4021R2 | 0.2 V | Open-Drain | |
TLV4041R2 | Push-Pull | ||
TLV4031R1 | Inverting | 1.2 V | Open-Drain |
TLV4051R1 | Push-Pull | ||
TLV4051R5 | 0.5 V | Push-Pull | |
TLV4031R2 | 0.2 V | Open-Drain | |
TLV4051R2 | Push-Pull |
DEVICE | Input Configuration | Fixed Threshold | Output Type |
---|---|---|---|
TLV4021S5x | Non-Inverting | 3.2 V | Open-Drain |
Changes from Revision B (June 2020) to Revision C (December 2021)
Changes from Revision A (May 2019) to Revision B (March 2020)
Changes from Revision * (October 2018) to Revision A (May 2019)
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
OUT | A1 | O | Comparator output: OUT is push-pull on TLV4041/4051 and open-drain on TLV4021/4031 |
V+ | B1 | P | Positive (highest) power supply |
V– | B2 | P | Negative (lowest) power supply |
IN | A2 | I | Comparator input: IN is non-Inverting on TLV4021/4041 and inverting on TLV4031/4051 |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
V+ | 1 | P | Positive (highest) power supply |
V- | 2 | P | Negative (lowest) power supply |
NC | 3 | x | No connect; this pin is not internally connected to the die. It can be grounded if that is preferred in the system. |
IN | 4 | I | Comparator input: IN is inverting on TLV4031/4051 |
OUT | 5 | O | Comparator output: OUT is push-pull on TLV4041/4051 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage: VS = (V+) – (V–) | –0.3 | 6 | V | |
Input voltage (IN) from (V–) (2) | –0.3 | 6 | V | |
Input Current (IN)(2) | ±10 | mA | ||
Output voltage (OUT) from (V-) | TLV4021, TLV4031 | –0.3 | 6 | V |
TLV4041, TLV4051 | –0.3 | (V+) + 0.3 | V | |
Output short-circuit duration(3) | 10 | s | ||
Junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |