Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.36 Vs (max) (V) 5.5 Vs (min) (V) 1.6 Rating Catalog Features Fail-safe, Hysteresis, Internal Reference, POR Iq per channel (typ) (mA) 0.002 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 5 VICR (max) (V) 5.5 VICR (min) (V) 1.6
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.36 Vs (max) (V) 5.5 Vs (min) (V) 1.6 Rating Catalog Features Fail-safe, Hysteresis, Internal Reference, POR Iq per channel (typ) (mA) 0.002 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 5 VICR (max) (V) 5.5 VICR (min) (V) 1.6
DSBGA (YKA) 4 0.788544 mm² 0.888 x 0.888
  • Wide supply voltage range: 1.6 V to 5.5 V
  • Precision References: 0.2 V, 0.5 V, and 1.2 V
  • Fixed threshold of 3.2 V
  • Reference accuracy
    • 0.5% at 25°C
    • 1% over temperature
  • Low quiescent current: 2 µA
  • Propagation delay: 360 ns
  • Push-pull and open-drain output options
  • Known startup conditions
  • Non-inverting and inverting input options
  • Precision hysteresis
  • Temperature range: –40°C to +125°C
  • Packages:
    • 0.73 mm × 0.73 mm DSBGA (4-bump)
    • SOT-23 (5-pin)  
  • Wide supply voltage range: 1.6 V to 5.5 V
  • Precision References: 0.2 V, 0.5 V, and 1.2 V
  • Fixed threshold of 3.2 V
  • Reference accuracy
    • 0.5% at 25°C
    • 1% over temperature
  • Low quiescent current: 2 µA
  • Propagation delay: 360 ns
  • Push-pull and open-drain output options
  • Known startup conditions
  • Non-inverting and inverting input options
  • Precision hysteresis
  • Temperature range: –40°C to +125°C
  • Packages:
    • 0.73 mm × 0.73 mm DSBGA (4-bump)
    • SOT-23 (5-pin)  

The TLV40x1 devices are low-power, high-accuracy comparators with precision references and fast response. The comparators are available in an ultra-small, DSBGA package measuring 0.73 mm × 0.73 mm, making the TLV40x1 applicable for space-critical designs like portable or battery-powered electronics where low-power and fast response to changes in operating conditions is required.

The factory-trimmed references and precision hysteresis combine to make the TLV40x1 appropriate for voltage and current monitoring in harsh, noisy environments where slow moving input signals must be converted into clean digital outputs. Similarly, brief glitches on the input are rejected ensuring stable output operation without false triggering.

The TLV40x1 are available in multiple configurations allowing system designers to achieve their desired output response. For example, the TLV4021 and TLV4041 offer a non-inverting input, while the TLV4031 and TLV4051 have an inverting input. Furthermore, the TLV4021 and TLV4031 feature an open-drain output stage, while the TLV4041 and TLV4051 feature a push-pull output stage. Lastly, each comparator in the TLV40x1 family is available with a 0.2V, 0.5V, or 1.2V precision reference.

The TLV40x1 devices are low-power, high-accuracy comparators with precision references and fast response. The comparators are available in an ultra-small, DSBGA package measuring 0.73 mm × 0.73 mm, making the TLV40x1 applicable for space-critical designs like portable or battery-powered electronics where low-power and fast response to changes in operating conditions is required.

The factory-trimmed references and precision hysteresis combine to make the TLV40x1 appropriate for voltage and current monitoring in harsh, noisy environments where slow moving input signals must be converted into clean digital outputs. Similarly, brief glitches on the input are rejected ensuring stable output operation without false triggering.

The TLV40x1 are available in multiple configurations allowing system designers to achieve their desired output response. For example, the TLV4021 and TLV4041 offer a non-inverting input, while the TLV4031 and TLV4051 have an inverting input. Furthermore, the TLV4021 and TLV4031 feature an open-drain output stage, while the TLV4041 and TLV4051 feature a push-pull output stage. Lastly, each comparator in the TLV40x1 family is available with a 0.2V, 0.5V, or 1.2V precision reference.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TLV40x1 Small-Size, Low-Power Comparator with Precision Reference datasheet (Rev. C) PDF | HTML 11 Dec 2021
EVM User's guide TLV40x1 Evaluation Module User's Guide (Rev. B) PDF | HTML 21 Jun 2024
Application brief Voltage Supervision with a Comparator PDF | HTML 28 Sep 2023
Technical article Use fast, precise overcurrent detection to enable diagnostics in automotive safety PDF | HTML 24 Jun 2019
Circuit design Fast-response overcurrent event detection circuit 27 May 2019
Circuit design Undervoltage protection with comparator circuit PDF | HTML 17 Jan 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV4021-41EVM — TLV40x1evaluation module for integrated reference comparator

The TLV40x1EVM evaluation module (EVM) will demontrate the perfomance of the TLV40x1 comparator family with integrated reference.

User guide: PDF | HTML
Not available on TI.com
Simulation model

TLV4021 TINA-TI Reference Design (Rev. A)

SNVMBP3A.ZIP (7 KB) - TINA-TI Reference Design
Simulation model

TLV4021R1 PSpice Model (Rev. A)

SNVMC24A.ZIP (87 KB) - PSpice Model
Simulation model

TLV4021R1 TINA-TI MACRO and Reference Design

SNVMC74.ZIP (8 KB) - TINA-TI Spice Model
Simulation model

TLV4021R2 PSpice Model (Rev. A)

SNVMC30A.ZIP (88 KB) - PSpice Model
Simulation model

TLV4021R2 TINA-TI MACRO and Reference Design

SNVMC75.ZIP (8 KB) - TINA-TI Spice Model
Simulation model

TLV4021S5 PSpice Model

SNVMC77.ZIP (121 KB) - PSpice Model
Simulation model

TLV4021S5 TINA-TI MACRO and Reference Design

SNVMC76.ZIP (9 KB) - TINA-TI Spice Model
Design tool

CIRCUIT060083 — Undervoltage protection with comparator circuit

This undervoltage, protection circuit uses one comparator with a precision, integrated reference to create an alert signal at the comparator output (OUT) if the battery voltage sags below 2.0 V. The undervoltage alert in this implementation is ACTIVE LOW. So when the battery voltage drops below (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YKA) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos