SLVS139Z July 1996 – June 2024 TLV431 , TLV431A , TLV431B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters listed in Table 8-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input Voltage Range | 0V to 5V |
Input Resistance | 10kΩ |
Supply Voltage | 5V |
Cathode Current (Ik) | 500µA |
Output Voltage Level | ~1V - Vsup |
Logic Input Thresholds VIH/VIL | VL |