Home Power management Voltage references Shunt voltage references

TLV431B

ACTIVE

0.5% accuracy, low-voltage, adjustable precision shunt regulator

Product details

VO (V) 1.24 Initial accuracy (max) (%) 0.5 VO adj (min) (V) 1.24 VO adj (max) (V) 6 Iz for regulation (min) (µA) 55 Reference voltage (V) adjustable Rating Catalog Temp coeff (max) (ppm/°C) 138 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 15
VO (V) 1.24 Initial accuracy (max) (%) 0.5 VO adj (min) (V) 1.24 VO adj (max) (V) 6 Iz for regulation (min) (µA) 55 Reference voltage (V) adjustable Rating Catalog Temp coeff (max) (ppm/°C) 138 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 15
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37 SOT-89 (PK) 3 18.4275 mm² 4.5 x 4.095 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1 TO-92 (LP) 3 19.136 mm² 5.2 x 3.68
  • Low-voltage operation, VREF = 1.24V
  • Adjustable output voltage, VO = VREF to 6V
  • Reference voltage tolerances at 25°C
    • 0.5% for TLV431B
    • 1% for TLV431A
    • 1.5% for TLV431
  • Typical temperature drift
    • 4mV (0°C to 70°C)
    • 6mV (–40°C to 85°C)
    • 11mV (–40°C to 125°C)
  • Low operational cathode current, 80µA typical
  • 0.25Ω typical output impedance
  • Ultra-small SC-70 package offers 40% smaller footprint than SOT-23-3
  • See TLVH431 and TLVH432 for:
    • Wider VKA (1.24V to 18 V) and IK (80mA)
    • Additional SOT-89 package
    • Multiple pinouts for SOT-23-3 and SOT-89 packages
  • On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. on all other products, production processing does not necessarily include testing of all parameters.
  • Low-voltage operation, VREF = 1.24V
  • Adjustable output voltage, VO = VREF to 6V
  • Reference voltage tolerances at 25°C
    • 0.5% for TLV431B
    • 1% for TLV431A
    • 1.5% for TLV431
  • Typical temperature drift
    • 4mV (0°C to 70°C)
    • 6mV (–40°C to 85°C)
    • 11mV (–40°C to 125°C)
  • Low operational cathode current, 80µA typical
  • 0.25Ω typical output impedance
  • Ultra-small SC-70 package offers 40% smaller footprint than SOT-23-3
  • See TLVH431 and TLVH432 for:
    • Wider VKA (1.24V to 18 V) and IK (80mA)
    • Additional SOT-89 package
    • Multiple pinouts for SOT-23-3 and SOT-89 packages
  • On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. on all other products, production processing does not necessarily include testing of all parameters.

The TLV431 device is a low-voltage 3-terminal adjustable voltage reference with specified thermal stability over applicable industrial and commercial temperature ranges. Output voltage can be set to any value between VREF (1.24V) and 6V with two external resistors (see the Parameter Measurement Information section). These devices operate from a lower voltage (1.24V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLV431 device is an ideal voltage reference in isolated feedback circuits for 3V to 3.3V switching-mode power supplies. These devices have a typical output impedance of 0.25Ω. Active output circuitry provides a very sharp turnon characteristic, making them excellent replacements for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

The TLV431 device is a low-voltage 3-terminal adjustable voltage reference with specified thermal stability over applicable industrial and commercial temperature ranges. Output voltage can be set to any value between VREF (1.24V) and 6V with two external resistors (see the Parameter Measurement Information section). These devices operate from a lower voltage (1.24V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLV431 device is an ideal voltage reference in isolated feedback circuits for 3V to 3.3V switching-mode power supplies. These devices have a typical output impedance of 0.25Ω. Active output circuitry provides a very sharp turnon characteristic, making them excellent replacements for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV431A ACTIVE 1% accuracy, low-voltage, adjustable precision shunt regulator Converting to SMD package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLV431x Low-Voltage Adjustable Precision Shunt Regulator datasheet (Rev. Z) PDF | HTML 12 Jun 2024
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application note Supplying TPS61200 With a Single Solar Cell (Rev. B) 06 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BP-AM2BLDCSERVO — AM2x Brushless-DC (BLDC) Servo Motor BoosterPack

The AM2x BLDC Servo Motor BoosterPack plug-in module is an add-on for the AM2x LaunchPad development kits. This BoosterPack provides up to two axes of 24V/8A BLDC driver, ADC/SDFM current feedback, industrial absolute encoder, and resolver feedback. 

User guide: PDF | HTML
Not available on TI.com
Simulation model

TLV431 Family TINA-TI AC Reference Design

SLVM090.TSC (80 KB) - TINA-TI Reference Design
Simulation model

TLV431 Family TINA-TI Transient Reference Design

SLVM089.TSC (45 KB) - TINA-TI Reference Design
Simulation model

TLV431 Family TINA-TI Transient and AC Spice Model

SLVM088.ZIP (3 KB) - TINA-TI Spice Model
Simulation model

TLV431 Family Unencrypted PSpice Transient and AC Model (Rev. A)

SLIM005A.ZIP (161 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010203 — 4-kW single-phase totem pole PFC reference design with C2000 and GaN

This reference design is a 4-kW CCM totem-pole PFC with F280049/F280025 control card and LMG342x EVM board. This design demos a robust PFC solution, which avoids isolated current sense by putting the controller's ground in the middle of a MOSFET leg. Benefitting from non-isolation, AC current (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010249 — Four-channel synchronous vibration sensor interface reference design

This reference design explains the theory, design and testing of a synchronous, four-channel wideband high-resolution interface. The main targets are the vibration sensing applications, but the design can also be applied to any application that requires wideband, such as three-phase voltage and (...)
Design guide: PDF
Reference designs

TIDA-01598 — Low Side, High Bandwidth Current Amp and Fault Detection for Solar Inverters Reference Design

This reference design provides a solution for an accurate shunt-based current measurement on the low side with an integrated fault-detection feature. It consists of a current sense amplifier which supports current sensing for a high bandwidth. The fault detection feature allows detection of (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP20692 — 36W Industrial PoE Isolated Flyback Reference Design

PMP20692 is an isolated flyback converter utilizing the LM5022 for industrial applications. This design accepts PoE input voltage of 54V ± 10%. The test report here is 54V in ± 10%, 12V out @ 3A of load current.  Switching frequency is set to 250kHz. A custom transformer is used (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-23 (DBZ) 3 Ultra Librarian
SOT-89 (PK) 3 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian
TO-92 (LP) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos