TLV431B-Q1
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: -40°C to 125°C ambient operating temperature range
- Low-voltage operation, VREF = 1.24V
- Adjustable output voltage, VO = VREF to 6V
- Reference voltage tolerances at 25°C
- 0.5% for TLV431B
- 1% for TLV431A
- Typical temperature drift
- 11mV (–40°C to 125°C)
- Low operational cathode current, 80µA typical
- 0.25Ω Typical output impedance
- See TLVH431 and TLVH432 for:
- Wider VKA (1.24V to 18V) and IK (80mA)
- Multiple pinouts for SOT-23-3 and SOT-89 packages
The TLV431 device is a low-voltage 3-terminal adjustable voltage reference with specified thermal stability over applicable industrial and commercial temperature ranges. Output voltage can be set to 1.24V on stand alone mode or any value between VREF (1.24V) and 6V with two external resistors (see Figure 6-2). These devices operate from a lower voltage (1.24V) than the widely used TL431 and TL1431 shunt-regulator references.
When used with an optocoupler, the TLV431 device is a voltage reference in isolated feedback circuits designed for 3V to 3.3V switching-mode power supplies. These devices have a typical output impedance of 0.25Ω. Active output circuitry provides a very sharp turn-on characteristic, making them excellent replacements for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

Check TI.com inventory for similar products
Products with similar specifications, sorted by available TI.com inventory.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TLV431 Family TINA-TI AC Reference Design
TLV431 Family TINA-TI Transient Reference Design
TLV431 Family TINA-TI Transient and AC Spice Model
TLV431 Family Unencrypted PSpice Transient and AC Model (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-01629 — 48V/500W Three-phase Inverter with Smart Gate Driver Reference Design for Servo Drives
TIDA-01527 — Discrete Resolver Front-End Reference Design With C2000™ Microcontroller and ±0.1° Accuracy
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DBV) | 5 | Ultra Librarian |
SOT-23 (DBZ) | 3 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.