Home Power management Voltage references Shunt voltage references

LM4050-N-Q1

ACTIVE

Automotive, 50-ppm/°C precision micropower shunt voltage reference

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM4050-N ACTIVE 50-ppm/°C precision micropower shunt voltage reference for cost optimized designs

Product details

Rating Automotive, Catalog VO (V) 2.048, 2.5, 4.096, 5, 8.192, 10 Initial accuracy (max) (%) 0.1, 0.2, 0.5 Iz for regulation (min) (µA) 45, 60, 68, 74, 91, 100 VO adj (min) (V) 2.048 VO adj (max) (V) 10 Reference voltage (V) Fixed TI functional safety category Functional Safety-Capable Temp coeff (max) (ppm/°C) 50 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 15
Rating Automotive, Catalog VO (V) 2.048, 2.5, 4.096, 5, 8.192, 10 Initial accuracy (max) (%) 0.1, 0.2, 0.5 Iz for regulation (min) (µA) 45, 60, 68, 74, 91, 100 VO adj (min) (V) 2.048 VO adj (max) (V) 10 Reference voltage (V) Fixed TI functional safety category Functional Safety-Capable Temp coeff (max) (ppm/°C) 50 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 15
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Small Package: SOT-23
  • No Output Capacitor Required
  • Tolerates Capacitive Loads
  • Fixed Reverse Breakdown Voltages of 2.048V, 2.5V, 4.096V, 5V, 8.192V, and 10V
  • Key Specifications (LM4050-N)
    • Output Voltage Tolerance (A Grade, 25°C) ±0.1% (Maximum)
    • Low Output Noise (10Hz to 10kHz) 41µVrms (Typical)
    • Wide Operating Current Range 60µA to 15mA
    • Industrial Temperature Range −40°C to 85°C
    • Extended Temperature Range −40°C to 125°C
    • Low Temperature Coefficient 50ppm/°C (max)
    • LM4050-N-Q1 is AEC-Q100 Grade 1 Qualified and are Manufactured on an Automotive Grade Flow
  • Small Package: SOT-23
  • No Output Capacitor Required
  • Tolerates Capacitive Loads
  • Fixed Reverse Breakdown Voltages of 2.048V, 2.5V, 4.096V, 5V, 8.192V, and 10V
  • Key Specifications (LM4050-N)
    • Output Voltage Tolerance (A Grade, 25°C) ±0.1% (Maximum)
    • Low Output Noise (10Hz to 10kHz) 41µVrms (Typical)
    • Wide Operating Current Range 60µA to 15mA
    • Industrial Temperature Range −40°C to 85°C
    • Extended Temperature Range −40°C to 125°C
    • Low Temperature Coefficient 50ppm/°C (max)
    • LM4050-N-Q1 is AEC-Q100 Grade 1 Qualified and are Manufactured on an Automotive Grade Flow

Designed for space-critical applications, the LM4050-N precision voltage reference is available in the sub-miniature (3mm × 1.3mm) SOT-23 surface-mount package. The LM4050-N design eliminates the need for an external stabilizing capacitor while maintaining stability with any capacitive load, thus making the LM4050-N easy to use. Further reducing design effort is the availability of several fixed reverse breakdown voltages: 2.048V, 2.5V, 4.096V, 5V, 8.192V, and 10V. The minimum operating current increases from 60µA for the LM4050-N-2.0 to 100µA for the LM4050-N-10.0. All versions have a maximum operating current of 15mA.

The LM4050-N utilizes fuse and Zener-zap reverse breakdown voltage trim during wafer sort to make sure that the prime parts have an accuracy of better than ±0.1% (A grade) at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance verify stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

All grades and voltage options of the LM4050-N are available in both an industrial temperature range (−40°C and 85°C) and an extended temperature range (−40°C and 125°C).

Designed for space-critical applications, the LM4050-N precision voltage reference is available in the sub-miniature (3mm × 1.3mm) SOT-23 surface-mount package. The LM4050-N design eliminates the need for an external stabilizing capacitor while maintaining stability with any capacitive load, thus making the LM4050-N easy to use. Further reducing design effort is the availability of several fixed reverse breakdown voltages: 2.048V, 2.5V, 4.096V, 5V, 8.192V, and 10V. The minimum operating current increases from 60µA for the LM4050-N-2.0 to 100µA for the LM4050-N-10.0. All versions have a maximum operating current of 15mA.

The LM4050-N utilizes fuse and Zener-zap reverse breakdown voltage trim during wafer sort to make sure that the prime parts have an accuracy of better than ±0.1% (A grade) at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance verify stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

All grades and voltage options of the LM4050-N are available in both an industrial temperature range (−40°C and 85°C) and an extended temperature range (−40°C and 125°C).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet LM4050-N/-Q1 Precision Micropower Shunt Voltage Reference datasheet (Rev. H) PDF | HTML 26 Mar 2025
Functional safety information LM4050-N-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) PDF | HTML 09 Apr 2024
White paper Simplifying Signal Chain Design for High Performance in Small Systems 22 Oct 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Technical article Speeding through the ADAS market 0-60 PDF | HTML 07 Dec 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM4050A25 PSpice Transient Model

SNOM326.ZIP (51 KB) - PSpice Model
Calculation tool

SHUNT-REFERENCE-CALC Shunt Reference Selector and Design Calculator

This tool guides the user through the design process for the TLx431 and LM40x0 family of shunt voltage references. This calculator will recommend resistance and capacitance values to optimally meet the user's desired specifications.
Supported products & hardware

Supported products & hardware

Calculation tool

SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Shunt Voltage Reference External Resistor Quick Start Calculator

This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos