LM4040-N-Q1
- LM4040-N-Q1 AEC Q-100 qualified for automotive applications
- Extended Grade 1: −40°C to +125°C, TA
- Industrial Grade 3: −40°C to +85°C, TA
- Small packages: SOT-23, TO-92, and SC70
- No output capacitor required
- Tolerates capacitive loads
- Fixed reverse breakdown voltages of 2.048V, 2.5V, 3V, 4.096V, 5V, 8.192V, and 10V
- Key specifications (2.5V LM4040-N)
- Output voltage tolerance (A Grade, 25°C): ±0.1% (maximum)
- Low output noise (10Hz to 10kHz): 35µVrms (typical)
- Wide operating current range: 60µA to 15mA
- Industrial temperature range: −40°C to +85°C
- Extended temperature range: −40°C to +125°C
- Low temperature coefficient: 100ppm/°C (maximum)
Designed for space-critical applications, the LM4040-N precision voltage reference is available in small SC70 and SOT-23 surface-mount package. The advanced design of the LM4040-N eliminates the need for an external stabilizing capacitor while maintaining stability with any capacitive load, thus making the LM4040-N easy to use. Further reducing design effort is the availability of several fixed reverse breakdown voltages: 2.048V, 2.5V, 3V, 4.096V, 5V, 8.192V, and 10V. The minimum operating current increases from 60µA for the 2.5V LM4040-N to 100µA for the 10V LM4040-N. All versions have a maximum operating current of 15mA.
The LM4040-N uses a fuse and Zener-zap reverse breakdown voltage trim during wafer sort to make sure that the prime parts have an accuracy of better than ±0.1% (A grade) at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance provide stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.
Also available is the LM4041-N with two reverse breakdown voltage versions: adjustable and 1.2V. See the LM4041-N data sheet (SNOS641).
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM4040-N/-Q1 Precision Micropower Shunt Voltage Reference datasheet (Rev. L) | 29 Jun 2024 | |
Application brief | Using Voltage Supervisors in High Voltage Applications (Rev. B) | PDF | HTML | 20 Feb 2023 | |
Functional safety information | LM4040-N-Q1 Functional Safety FIT Rate and Failure Mode Distribution | 18 Dec 2019 | ||
E-book | Voltage Supervisor and Reset ICs: Tips, Tricks and Basics | 28 Jun 2019 | ||
Technical article | How to use a voltage reference as a voltage regulator | PDF | HTML | 04 Dec 2018 | |
Application note | AN-1525 Single Supply Operation of the DAC0800 and DAC0802 (Rev. A) | 22 Apr 2013 | ||
Application note | Negative Buck Switching Regulator (using LM258x) | 21 Mar 2007 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM4040_NA10P0 TINA-TI Transient Reference Design
LM4040_NA10P0 TINA-TI Transient Spice Model
LM4040_NA2P048 TINA-TI Transient Reference Design
LM4040_NA2P048 TINA-TI Transient Spice Model
LM4040_NA2P5 TINA-TI Transient Spice Model
LM4040_NA2P5 Transient TINA-TI Reference Design
LM4040_NA3P0 TINA-TI Transient Reference Design
LM4040_NA3P0 TINA-TI Transient Spice Model
LM4040_NA4P096 TINA-TI Transient Reference Design
LM4040_NA4P096 TINA-TI Transient Spice Model
LM4040_NA4P096 Unencrypted PSpice Transient Model
LM4040_NA5P0 TINA-TI Transient Reference Design
LM4040_NA5P0 TINA-TI Transient Spice Model
LM4040_NA8P192 TINA-TI Transient Reference Design
LM4040_NA8P192 TINA-TI Transient Spice Model
LM4040_NA8P192 Unencrypted PSpice Transient Model
LM4040_NB2P048 Unencrypted PSpice Transient Model
LM4040_NB4P096 Unencrypted PSpice Transient Model
LM4040_NB8P192 Unencrypted PSpice Transient Model
LM4040_NC4P096 Unencrypted PSpice Transient Model
LM4040_NC8P192 Unencrypted PSpice Transient Model
LM4040_ND4P096 Unencrypted PSpice Transient Model
LM4040_ND5P0 Unencrypted PSpice Transient Model (Rev. A)
LM4040_ND8P192 Unencrypted PSpice Transient Model
LM4040_NE2P048 Unencrypted PSpice Transient Model
SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR — Shunt Voltage Reference External Resistor Quick Start Calculator
This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)
Supported products & hardware
Products
Die & wafer services
Shunt voltage references
Current references
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-00143 — Automotive 60W Brushless DC (BLDC) Motor Drive
TIDA-01514 — Protection and Light-Load Detection Reference Design for Antenna Modules
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DBZ) | 3 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.