TIDA-01514

Protection and Light-Load Detection Reference Design for Antenna Modules

TIDA-01514

Design files

Overview

The TIDA-01514 reference design provides protection and diagnostics for antenna modules for use in automotive infotainment and navigation systems. This design is an alternate solution for antenna low-dropout linear regulators (LDOs) for the purpose of achieving lower ohmic drop (IR) while meeting the necessary protection measures such as short circuit, short-to-battery, reverse current, and overvoltage protection. The design also meets the subsystem-level diagnostic requirements such as precise light load and overload detection.

Features
  • Open Load Detection at 10 mA (Typical)
  • Selectable Overcurrent Detection at 300 mA, 600 mA, 900 mA, 1.2 A
  • Shutoff in 1 μs (Typical) to Short-to-Battery Fault
  • Fast Response of 200 ns (Typical) to Short-to-Ground Fault
  • Low IR Drop With TPS25940-Q1 (42 mΩ RON)
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDK1.PDF (5537 K)

Reference design overview and verified performance test data

TIDRTO6.PDF (242 K)

Detailed schematic diagram for design layout and components

TIDRTO7.PDF (50 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTO8.PDF (104 K)

Detailed overview of design layout for component placement

TIDRTP0.ZIP (504 K)

Files used for 3D models or 2D drawings of IC components

TIDCE18.ZIP (419 K)

Design file that contains information on physical board layer of design PCB

TIDRTO9.PDF (503 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

eFuses & hot swap controllers

TPS25940-Q12.7-V to 18-V, 42mΩ, 0.6-5.3A automotive eFuse with current monitor and short to battery protection

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA211-Q1AEC-Q100, 26V, bi-directional, high-precision current sense amplifier

Data sheet: PDF | HTML
Shunt voltage references

LM4040-N-Q1Automotive, 100-ppm/°C precision micropower shunt voltage reference

Data sheet: PDF | HTML
Supervisor & reset ICs

TPS3710-Q1Automotive, wide-VIN (18-V) voltage detector

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Protection and Light-Load Detection Reference Design for Antenna Module Sep. 05, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos