LM4041-N-Q1
Updated the numbering format for tables, figures, and cross-references throughout the document
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature Grade 1: –40°C to +125°C ambient temperature range
- Device temperature Grade 3: –40°C to +85°C ambient temperature range (for SOT-23 only)
- Available in standard, AEC-Q100 Grade 1 (extended temperature range), and Grade 3 (industrial temperature range) qualified versions (SOT-23 only)
- Small packages: SOT-23, TO-92, and SC70
- No output capacitor required
- Tolerates capacitive loads
- Reverse breakdown voltage options of 1.225V and adjustable
- Output voltage tolerance (A grade, 25°C) = ±0.1% (maximum)
- Low output noise (10Hz to 10kHz) = 20µVRMS
- Wide operating current range of 60µA to 12mA
- Industrial temperature range (LM4041A/B-NLM4041-N-Q1A/Q1B) of −40°C to +85°C
- Extended temperature range (LM4041C/D/E-NLM4041-N-Q1C/Q1D/Q1E) of −40°C to +125°C
- Low temperature coefficient of 100ppm/°C (maximum)
Excellent for space-critical applications, the LM4041-NLM4041-N-Q1 precision voltage reference is available in the sub-miniature SC70 and SOT-23 surface-mount packages. The advanced design of the LM4041-NLM4041-N-Q1 eliminates the need for an external stabilizing capacitor while providing stability with any capacitive load, thus making the LM4041-NLM4041-N-Q1 easy to use. Further reducing design effort is the availability of a fixed (1.225V) and adjustable reverse breakdown voltage. The minimum operating current is 60µA for the LM4041-NLM4041-N-Q1 1.2 and the LM4041-NLM4041-N-Q1 ADJ. Both versions have a maximum operating current of 1mA.
The LM4041-NLM4041-N-Q1 uses fuse and Zener-zap reverse breakdown or reference voltage trim during wafer sort to make sure that the prime parts have an accuracy of better than ±0.1% (A grade) at 25°C. Band gap reference temperature drift curvature correction and low dynamic impedance provide stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM4041-NA1P2 Unencrypted PSpice Transient Model (Rev. A)
LM4041_NA1P2 TINA-TI Reference Design
LM4041_NA1P2 TINA-TI Transient Spice Model
LM4041_NADJC1P2 TINA-TI Reference Design
LM4041_NADJC1P2 TINA-TI Transient Spice Model
LM4041_NADJD1P2 TINA-TI Reference Design
LM4041_NADJD1P2 TINA-TI Transient Spice Model
LM4041_NB1P2 TINA-TI Reference Design
LM4041_NB1P2 TINA-TI Transient Spice Model
SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR — Shunt Voltage Reference External Resistor Quick Start Calculator
This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)
Supported products & hardware
Products
Die & wafer services
Shunt voltage references
Current references
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DBZ) | 3 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.