LM4040
- Fixed output voltages of 2.048V, 2.5V, 3V, 4.096V, 5V, 8.192V, and 10V
- Tight output tolerances and low temperature coefficient
- Maximum 0.1%, 100ppm/°C – A Grade
- Maximum 0.2%, 100ppm/°C – B Grade
- Maximum 0.5%, 100ppm/°C – C Grade
- Maximum 1.0%, 150ppm/°C – D Grade
- Low output noise: 35µVRMS typical
- Wide operating current range: 45µA typical to 15mA
- Stable with all capacitive loads; no output capacitor required
- Available in extended temperature range: –40°C to 125°C
The LM4040 series of shunt voltage references are versatile, easy-to-use references that cater to a vast array of applications. The 2-pin fixed-output device requires no external capacitors for operation and is stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and low temperature coefficient to maintain a stable output voltage over a wide range of operating currents and temperatures. The LM4040 uses fuse and Zener-zap reverse breakdown voltage trim during wafer sort to offer four output voltage tolerances, ranging from 0.1% (maximum) for the A grade to 1% (maximum) for the D grade. Thus, a great deal of flexibility is offered to designers in choosing the best cost-to-performance ratio for their applications.
Packaged in space-saving SC-70 and SOT-23-3 packages and requiring a minimum current of 45µA (typical), the LM4040 also is designed for portable applications. The LM4040xI is characterized for operation over an ambient temperature range of –40°C to 85°C. The LM4040xQ is characterized for operation over an ambient temperature range of –40°C to 125°C.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AWR1243BOOST — AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module
The AWR1243 BoosterPack™ plug-in module is an easy-to-use evaluation board for the single-chip AWR1243 mmWave sensing device.
AWR1243BOOST contains everything required to start developing using the MMWAVE-STUDIO environment and the DCA1000 real-time data capture adapter.
The standard 20-pin (...)
AWR1443BOOST — AWR1443 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module
The AWR1443 BoosterPack™ plug-in module is an easy-to-use 77GHz mmWave sensor evaluation board for the single-chip AWR1443 mmWave sensing device, with direct connectivity to the TI MCU LaunchPad™ development-kit ecosystem.
AWR1443BOOST contains everything required to start developing on a low-power (...)
AWR1642BOOST — AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module
AWR1642BOOST is an easy-to-use 77GHz mmWave sensor evaluation board for the AWR1642 device, with direct connectivity to the microcontroller unit (MCU) LaunchPad™ development-kit ecosystem.
The BoosterPack™ plug-in module contains everything required to start developing software for on-chip (...)
AWR1642BOOST-ODS — AWR1642 obstacle detection sensor with wide field-of-view (FOV) antenna evaluation module
AWR1642BOOST-ODS is an easy-to-use 77GHz mmWave sensor evaluation board for the AWR1642 device with integrated DSP and MCU. The evaluation board comes with a patch-antenna structure that provides wide field of view (FOV) in both azimuth and elevation planes, and is suited for automotive (...)
AWR2243BOOST — AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module
The AWR2243 BoosterPack™ plug-in module is an easy-to-use evaluation board for the single-chip AWR2243 mmWave sensing device.
AWR2243BOOST contains everything required to start developing using the MMWAVE-STUDIO environment and the DCA1000 real-time data capture adapter.
The standard 20-pin (...)
AWRL1432BOOST-BSD — AWRL1432 single-chip mmWave sensor evaluation board for blind spot detection
AWRL1432BOOST-BSD is an easy-to-use 70GHz mmWave sensor evaluation kit based on AWRL1432 device with onboard ROGERS RO3003 high-performance antenna. This board enables access to point-cloud data and power over USB interface. The AWRL1432BOOST-BSD supports direct connectivity to the DCA1000EVM (...)
IWR1443BOOST — IWR1443 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor
The IWR1443 BoosterPack™ plug-in module is an easy-to-use 77GHz mmWave sensor evaluation board for the single-chip IWR1443 mmWave sensing device, with direct connectivity to the TI MCU LaunchPad™ development-kit ecosystem.
IWR1443BOOST contains everything required to start developing on a low-power (...)
IWR1642BOOST — IWR1642 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor
IWR1642BOOST is an easy-to-use 77GHz mmWave sensor evaluation board for the IWR1642 device , with direct connectivity to the microcontroller (MCU) LaunchPad™ Development Kit.
The BoosterPack™ contains everything required to start developing software for on-chip C67x DSP core and low-power (...)
IWRL1432BOOST-BSD — IWRL1432 evaluation module for BSD with low-power 76-GHz to 81-GHz industrial radar sensor
IWRL1432BOOST-BSD is an easy-to-use 77 GHz mmWave sensor evaluation kit based on IWRL1432 device with on board ROGERS RO3003 high-performance antenna. This board enables access to point-cloud data and power over USB interface. The IWRL1432BOOST-BSD also has a 12V operated TCAN4550 for applications (...)
LAUNCHXL-F280049C — F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU
MMWAVEICBOOST — mmWave sensors carrier card platform
The MMWAVEICBOOST carrier card expands capabilities of select 60 GHz mmWave evaluation modules. This board provides advanced software developement, debug features such as trace and single step via TI’s Code Composers compatible debuggers. On-board Launchpad interface enables pairing with (...)
MMWAVEPOEEVM — mmWave sensor Power over Ethernet (PoE) evaluation module
MMWAVEPOEEVM enables Power over Ethernet (PoE) for the TI mmWave sensors carrier card platform (MMWAVEICBOOST and compatible HW moduels sold separately). MMWAVEPOEEVM simplifies deployment for development, test, and production by providing power and data transmission over a single ethernet cable, (...)
MSP-EXP432E401Y — MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU
The SimpleLink™ Ethernet MSP432E401Y microcontroller LaunchPad™ Development Kit is an intuitive evaluation platform for SimpleLink™ Arm® Cortex®-M4F-based Ethernet MCUs. The Ethernet LaunchPad development kit highlights the MSP432E401Y MCU with integrated Ethernet MAC and (...)
LM4040C20 TINA-TI Transient Reference Design
LM4040C25 TINA-TI Transient Reference Design
LM4040D20 TINA-TI Transient Reference Design
LM4040D25 TINA-TI Transient Reference Design
SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR — Shunt Voltage Reference External Resistor Quick Start Calculator
This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)
Supported products & hardware
Products
Die & wafer services
Shunt voltage references
Current references
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Many TI reference designs include the LM4040
Use our reference design selection tool to review and identify designs that best match your application and parameters.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DBZ) | 3 | Ultra Librarian |
SOT-SC70 (DCK) | 5 | Ultra Librarian |
TO-92 (LP) | 3 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.