Home Power management Voltage references Shunt voltage references

LM4431

ACTIVE

Micropower shunt voltage reference

Product details

VO (V) 2.5 Initial accuracy (max) (%) 2 VO adj (min) (V) 2.5 VO adj (max) (V) 2.5 Iz for regulation (min) (µA) 100 Reference voltage (V) Fixed Rating Catalog Operating temperature range (°C) 0 to 70 Iout/Iz (max) (mA) 15
VO (V) 2.5 Initial accuracy (max) (%) 2 VO adj (min) (V) 2.5 VO adj (max) (V) 2.5 Iz for regulation (min) (µA) 100 Reference voltage (V) Fixed Rating Catalog Operating temperature range (°C) 0 to 70 Iout/Iz (max) (mA) 15
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Small Package: SOT-23
  • No Output Capacitor Required
  • Tolerates Capacitive Loads
  • Fixed Reverse Breakdown Voltage of 2.50V

Key Specifications

  • Output Voltage Tolerance: 25°C: ±2.0% (Max)
  • Low Output Noise (10 Hz to 10 kHz): 35 μVrms (Typ)
  • Wide Operating Current Range: 100 μA to 15 mA
  • Commercial Temperature Range: 0 to +70 °C
  • Low Temperature Coefficient: 30 ppm/°C (Typ)

All trademarks are the property of their respective owners.

  • Small Package: SOT-23
  • No Output Capacitor Required
  • Tolerates Capacitive Loads
  • Fixed Reverse Breakdown Voltage of 2.50V

Key Specifications

  • Output Voltage Tolerance: 25°C: ±2.0% (Max)
  • Low Output Noise (10 Hz to 10 kHz): 35 μVrms (Typ)
  • Wide Operating Current Range: 100 μA to 15 mA
  • Commercial Temperature Range: 0 to +70 °C
  • Low Temperature Coefficient: 30 ppm/°C (Typ)

All trademarks are the property of their respective owners.

Ideal for space critical applications, the LM4431 voltage reference is available in the sub-miniature (3 mm x 1.3 mm) SOT-23 surface-mount package. The LM4431's advanced design eliminates the need for an external stabilizing capacitor while ensuring stability with any capacitive load, thus making the LM4431 easy to use. The operating current range is 100 μA to 15 mA.

The LM4431 utilizes fuse and zener-zap reverse breakdown voltage trim during wafer sort to ensure that the parts have an accuracy of better than ±2.0% at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

Ideal for space critical applications, the LM4431 voltage reference is available in the sub-miniature (3 mm x 1.3 mm) SOT-23 surface-mount package. The LM4431's advanced design eliminates the need for an external stabilizing capacitor while ensuring stability with any capacitive load, thus making the LM4431 easy to use. The operating current range is 100 μA to 15 mA.

The LM4431 utilizes fuse and zener-zap reverse breakdown voltage trim during wafer sort to ensure that the parts have an accuracy of better than ±2.0% at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM4431 Micropower Shunt Voltage Reference datasheet (Rev. C) 08 Apr 2013
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Shunt Voltage Reference External Resistor Quick Start Calculator

This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)

Supported products & hardware

Supported products & hardware

Products
Die & wafer services
LM336-2.5-MIL Shunt Voltage Reference
Shunt voltage references
ATL431 2.5-V low-IQ adjustable precision shunt regulator LM136-2.5-N Voltage Reference Diode LM136-5.0 5.0V Reference Diode LM136-5.0QML 5.0V Reference Diode LM136A-2.5QML 2.5V Reference Diode LM136A-2.5QML-SP Radiation-hardened QMLV, 2.5-V shunt voltage reference LM136A-5.0QML 5.0V Reference Diode LM185-1.2-N Micropower Voltage Reference Diode LM185-1.2QML Micropower Voltage Reference Diode LM185-1.2QML-SP Radiation-hardened QMLV, 1.2-V shunt voltage reference LM185-2.5-N Micropower Voltage Reference Diode LM185-2.5QML Micropower Voltage Reference Diode LM185-2.5QML-SP Space-grade QMLV 2.5-V  shunt voltage reference LM185-ADJ Adjustable Micropower Voltage Reference LM185QML Adjustable Micropower Voltage Reference LM285-1.2 1.235-V, –40°C to +85°C, micropower voltage reference LM285-1.2-N 1.235-V, –40°C to +85°C, micropower voltage reference diode LM285-2.5 2.5-V, –40°C to +85°C, micropower voltage reference LM285-2.5-N 2.5-V, –40°C to +85°C, micropower voltage reference diode LM285-ADJ Adjustable, 85°C, micropower voltage reference LM336-2.5 0°C to 70°C, 2.5-V integrated reference circuit LM336-2.5-N Voltage reference diode LM336-5.0 5-V reference diode LM385-1.2 1.235-V, 2%, 0°C to 70°C, micropower voltage reference LM385-1.2-MIL Micropower Voltage Reference LM385-1.2-N 1.235-V, 0°C to 70°C, micropower voltage reference diode LM385-2.5 2.5-V, 2%, 70°C, micropower voltage reference LM385-2.5-N 2.5-V, 0°C to 70°C, micropower voltage reference diode LM385-ADJ Adjustable, 70°C, micropower voltage reference LM4030 Ultra-high-precision shunt voltage reference LM4040 Fixed voltage, 45-µA, precision micropower shunt voltage reference LM4040-N 100-ppm/°C precision micropower shunt voltage reference LM4040-N-Q1 Automotive, 100-ppm/°C precision micropower shunt voltage reference LM4041-N Fixed & adjustable, 45-µA, precision micropower shunt voltage reference LM4041-N-Q1 Automotive, precision micropower shunt voltage reference LM4050-N 50-ppm/°C precision micropower shunt voltage reference LM4050-N-Q1 Automotive, 50-ppm/°C precision micropower shunt voltage reference LM4050QML-SP Radiation-hardened QMLV, 2.5-V or 5-V shunt voltage reference LM4051-N Fixed & adjustable, precision micropower shunt voltage reference LM431 2%, 1%, or 0.5% accuracy, adjustable precision Zener shunt regulator LM4431 Micropower shunt voltage reference LMV431 1.5%, low-voltage (1.24-V) adjustable precision shunt regulator LMV431A 1%, low-voltage (1.24-V) adjustable precision shunt regulator LMV431B 0.5%, low-voltage (1.24-V) adjustable precision shunt regulator
Current references
LM134 3-Terminal Adjustable Current Source LM234 100°C 3-pin adjustable current source LM334 0°C to 70°C 3-pin adjustable current source
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos