Home Power management Voltage references Shunt voltage references

LM136-5.0QML

ACTIVE

5.0V Reference Diode

LM136-5.0QML

ACTIVE

Product details

VO (V) 5 Initial accuracy (max) (%) 1 VO adj (min) (V) 4 VO adj (max) (V) 6 Iz for regulation (min) (µA) 600 Reference voltage (V) adjustable Rating Military Temp coeff (max) (ppm/°C) 40 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 10
VO (V) 5 Initial accuracy (max) (%) 1 VO adj (min) (V) 4 VO adj (max) (V) 6 Iz for regulation (min) (µA) 600 Reference voltage (V) adjustable Rating Military Temp coeff (max) (ppm/°C) 40 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 10
TO-CAN (NDV) 3 34.8704 mm² 6.41 x 5.44
  • Adjustable 4V to 6V
  • Low Temperature Coefficient
  • Wide Operating Current of 600 μA to 10 mA
  • 0.6Ω Dynamic Impedance
  • Ensured Temperature Stability
  • Easily Trimmed for Minimum Temperature Drift
  • Fast Turn-On
  • Three Lead Transistor Package

All trademarks are the property of their respective owners.

  • Adjustable 4V to 6V
  • Low Temperature Coefficient
  • Wide Operating Current of 600 μA to 10 mA
  • 0.6Ω Dynamic Impedance
  • Ensured Temperature Stability
  • Easily Trimmed for Minimum Temperature Drift
  • Fast Turn-On
  • Three Lead Transistor Package

All trademarks are the property of their respective owners.

The LM136A-5.0QML/LM136-5.0QML integrated circuits are precision 5.0V shunt regulator diodes. These monolithic IC voltage references operate as a low temperature coefficient 5.0V zener with 0.6Ω dynamic impedance. A third terminal on the LM136-5.0 allows the reference voltage and temperature coefficient to be trimmed easily.

The LM136-5.0 series is useful as a precision 5.0V low voltage reference for digital voltmeters, power supplies or op amp circuitry. The 5.0V makes it convenient to obtain a stable reference from low voltage supplies. Further, since the LM136-5.0 operates as a shunt regulator, it can be used as either a positive or negative voltage reference.

The LM136A-5.0QML/LM136-5.0QML integrated circuits are precision 5.0V shunt regulator diodes. These monolithic IC voltage references operate as a low temperature coefficient 5.0V zener with 0.6Ω dynamic impedance. A third terminal on the LM136-5.0 allows the reference voltage and temperature coefficient to be trimmed easily.

The LM136-5.0 series is useful as a precision 5.0V low voltage reference for digital voltmeters, power supplies or op amp circuitry. The 5.0V makes it convenient to obtain a stable reference from low voltage supplies. Further, since the LM136-5.0 operates as a shunt regulator, it can be used as either a positive or negative voltage reference.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM136A-5.0QML LM136-5.0QML 5.0V Reference Diode datasheet (Rev. B) 20 Mar 2013
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
More literature Die D/S LM136-5.0 MDS 5.0V Reference Diode 14 Sep 2012

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos