Home Power management Voltage references Shunt voltage references

TLVH431A-Q1

ACTIVE

Automotive, low-voltage adjustable precision shunt regulator

Product details

VO (V) 1.24 Initial accuracy (max) (%) 1 VO adj (min) (V) 1.24 VO adj (max) (V) 18 Iz for regulation (min) (µA) 60 Reference voltage (V) adjustable Rating Automotive Temp coeff (max) (ppm/°C) 161 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 80
VO (V) 1.24 Initial accuracy (max) (%) 1 VO adj (min) (V) 1.24 VO adj (max) (V) 18 Iz for regulation (min) (µA) 60 Reference voltage (V) adjustable Rating Automotive Temp coeff (max) (ppm/°C) 161 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 80
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • Low-Voltage Operation: Down to 1.24 V
  • Reference Voltage Tolerances at 25°C
    • 0.5% for B Grade
    • 1% for A Grade
  • Adjustable Output Voltage, VO = VREF to 18 V
  • Wide Operating Cathode Current Range: 100 µA to 70 mA
  • 0.25- Typical Output Impedance
  • –40°C to 125°C Specifications

  • Qualified for Automotive Applications
  • Low-Voltage Operation: Down to 1.24 V
  • Reference Voltage Tolerances at 25°C
    • 0.5% for B Grade
    • 1% for A Grade
  • Adjustable Output Voltage, VO = VREF to 18 V
  • Wide Operating Cathode Current Range: 100 µA to 70 mA
  • 0.25- Typical Output Impedance
  • –40°C to 125°C Specifications

The TLVH431 devices are low-voltage 3-terminal adjustable voltage references, with thermal stability specified over the automotive temperature range. Output voltage can be set to any value between VREF (1.24 V) and 18 V with two external resistors (see Figure 2). These devices operate from a lower voltage (1.24 V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLVH431 devices are ideal voltage reference in isolated feedback circuits for 3-V to 3.3-V switching-mode power supplies. They have a typical output impedance of 0.25 . Active output circuitry provides a very sharp turn-on characteristic, making the TLVH431 an excellent replacement for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

The TLVH431 devices are low-voltage 3-terminal adjustable voltage references, with thermal stability specified over the automotive temperature range. Output voltage can be set to any value between VREF (1.24 V) and 18 V with two external resistors (see Figure 2). These devices operate from a lower voltage (1.24 V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLVH431 devices are ideal voltage reference in isolated feedback circuits for 3-V to 3.3-V switching-mode power supplies. They have a typical output impedance of 0.25 . Active output circuitry provides a very sharp turn-on characteristic, making the TLVH431 an excellent replacement for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

Download View video with transcript Video
Information

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLVH431A-Q1, TLVH431B-Q1 Low-Voltage Adjustable Precision Shunt Regulator . datasheet (Rev. B) 28 Mar 2011
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application brief Automotive LED Lighting with Adjustable Shunt References 17 Jul 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLVH431 PSpice Transient Model

SLVM672.ZIP (19 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00455 — Automotive ADAS Reference Design for Four Camera Hub with Integrated ISP and DVP Outputs

The TIDA-00455 camera hub reference design allows up to four 1.3 Megapixel cameras to be connected to a TDA2x SoC Evaluation Module (EVM). Each camera connects to the hub through a single coax cable.  There are two OmniVision OV490 ISPs on the board that process the video and export it in (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00746 — 17W System-Level Power Reference Design for Automotive Infotainment Processor Power

TIDA-00746 is a 17W system-optimized SMPS design for automotive infotainment processor power. The design has been tested for and passed CISPR25 Class 5 conducted EMI  limits.  All buck converters used in this design is switching above AM band (>1.85MHz).

The design is divided into four major blocks:
  1. (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01005 — Automotive ADAS Reference Design for Four Camera Hub with MIPI CSI-2 Output

This camera hub reference design allows connection of up to four 1.3-megapixel cameras to a TDA3x system-on-chip (SoC) evaluation module (EVM). Each camera connects to the hub through a single coax cable. Using FPD-Link III connections, the cameras are connected to a four-port deserializer. The (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP9768 — Automotive eCall Power Supply Reference Design with High Intermediate Voltage

This reference design includes a complete power management solution for a standalone emergency call (eCall) system in an automotive environment. The circuit is supplied directly from the car battery rail. It also manages a backup battery to power the eCall system while the car battery rail is not (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00271 — ADAS Sensor Interconnect Reference Design Board for Remote Camera and Radar Modules

The ADAS Sensor Interconnect Board is intended for applications where remote sensors like cameras, LIDAR or radar modules need to be connected to a central processing ECU. The board supports up to 3 coaxial and 1 LVDS twisted pair data inputs as well as 3 FMC cable and 1 board to board connector as (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos