TIDA-00143

Automotive 60W Brushless DC (BLDC) Motor Drive

TIDA-00143

Design files

Overview

This TIDA-00143 reference design is a BLDC motor controller and is designed to operate from a single 12V (nominal) power supply which can vary over a wide range of voltages as found in typical automotive applications.  The board is designed to drive motors in the 60W range, which require currents of 5 Amps.  The size and layout of the board is intended to facilitate evaluation of the drive electronics and firmware, with easy access to key signals on individual test points.  Connection to a wide variety of motors is possible using either the 3-contact connector or by soldering motor phase wires to plated-through holes in the board.  The 12Vdc power is fused to prevent damage to the board or to bench power supplies in case of a motor fault during testing.  Command and status of the motor can be communicated through the standard JTAG connector, or through PWM input and output signals.  Users can also re-program the microcontroller through the JTAG connector, allowing customization to a wide variety of applications.

Features
  •  Operates from a single 12V automotive supply (7V to 40V operational range)
  •  Drives 3-phase Brushless DC (BLDC) motors up to 60W with no position sensors needed
  •  Easy to get started with MotorWare™ Software
  •  Testpoints provide easy access to key motor control signals
  •  Microcontroller programmable through JTAG connector for customization

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU308.PDF (271 K)

Reference design overview and verified performance test data

TIDU307.PDF (1868 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDC390.ZIP (1221 K)

Detailed schematic diagram for design layout and components

TIDR556.PDF (711 K)

Detailed schematic diagram for design layout and components

TIDR557.PDF (108 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC389.ZIP (826 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

BLDC drivers

DRV8301-Q1Automotive 3-phase gate driver

Data sheet: PDF | HTML
C2000 real-time microcontrollers

TMS320F28027FC2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC

Data sheet: PDF
C2000 real-time microcontrollers

TMS320F28027F-Q1Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC

Data sheet: PDF
Comparators

LM2903-Q1AEC-Q100, Grade 0 and 1, Automotive High Voltage Dual Differential Comparator

Data sheet: PDF | HTML
ESD protection diodes

TPD2E007Dual 10-pF, ±13-V, ±8-kV ESD protection diode for AC Signal Data Interfaces

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA2365-Q1Automotive 2.2V, 50MHz, Low-Noise Single-Supply Rail-to-Rail Operational Amplifiers

Data sheet: PDF | HTML
MOSFETs

CSD18501Q5A40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML
Shunt voltage references

LM4040-N-Q1Automotive, 100-ppm/°C precision micropower shunt voltage reference

Data sheet: PDF | HTML
Supervisor & reset ICs

TPS3828-Q1Automotive voltage monitor with watchdog timer

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Design guide TIDA-00143 Overview Apr. 28, 2014
White paper Piccolo™ C2000™ MCUs enable the next generation of low-cost, dual-axis servo dri (Rev. A) Jul. 13, 2020
User guide TIDA-00143 Quick Start Guide Apr. 28, 2014
Test report TIDA-00143 Test Results Apr. 28, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos