Home Interface Diodes ESD protection diodes

TPD2E007

ACTIVE

Dual 10-pF, ±13-V, ±8-kV ESD protection diode for AC Signal Data Interfaces

Product details

Package name LGA (PicoStar), SOT-SC70 Peak pulse power (8/20 μs) (max) (W) 0.27 Vrwm (V) 13 Bi-/uni-directional Bi-directional Number of channels 2 IO capacitance (typ) (pF) 10 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-5 (A) 4.5 Clamping voltage (V) 20 Dynamic resistance (typ) 3.5 Interface type Audio Breakdown voltage (min) (V) 14 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -40 to 85
Package name LGA (PicoStar), SOT-SC70 Peak pulse power (8/20 μs) (max) (W) 0.27 Vrwm (V) 13 Bi-/uni-directional Bi-directional Number of channels 2 IO capacitance (typ) (pF) 10 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-5 (A) 4.5 Clamping voltage (V) 20 Dynamic resistance (typ) 3.5 Interface type Audio Breakdown voltage (min) (V) 14 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -40 to 85
SOT-SC70 (DCK) 3 4.2 mm² 2 x 2.1
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
  • IEC 61000-4-5 Surge Protection
    • 4.5-A Peak Pulse Current (8/20-µs Pulse)
  • IO Capacitance 15 pF (Max)
  • Low 50-nA Leakage Current
  • Space-Saving PicoStar™ and SOT Package
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
  • IEC 61000-4-5 Surge Protection
    • 4.5-A Peak Pulse Current (8/20-µs Pulse)
  • IO Capacitance 15 pF (Max)
  • Low 50-nA Leakage Current
  • Space-Saving PicoStar™ and SOT Package

This device is a transient voltage suppressor (TVS) based electrostatic discharge (ESD) protection device designed to offer system level ESD solutions for wide range of portable and industrial applications. The back-to-back diode array allows AC-coupled or negative-going data transmission (audio interface, LVDS, RS-485, RS-232, and so forth) without compromising signal integrity. This device exceeds the IEC 61000-4-2 (Level 4) ESD protection and is ideal for providing system level ESD protection for the internal ICs when placed near the connector.

The TPD2E007 is offered in a 4-bump PicoStar and 3-pin SOT (DGK) packages. The PicoStar package (YFM), with only 0.15 mm (Max) package height, is recommended for ultra space saving application where the package height is a key concern. The PicoStar package can be used in either embedded PCB board applications or in surface mount applications. The industry standard SOT package offers straightforward board layout option in legacy designs.

This device is a transient voltage suppressor (TVS) based electrostatic discharge (ESD) protection device designed to offer system level ESD solutions for wide range of portable and industrial applications. The back-to-back diode array allows AC-coupled or negative-going data transmission (audio interface, LVDS, RS-485, RS-232, and so forth) without compromising signal integrity. This device exceeds the IEC 61000-4-2 (Level 4) ESD protection and is ideal for providing system level ESD protection for the internal ICs when placed near the connector.

The TPD2E007 is offered in a 4-bump PicoStar and 3-pin SOT (DGK) packages. The PicoStar package (YFM), with only 0.15 mm (Max) package height, is recommended for ultra space saving application where the package height is a key concern. The PicoStar package can be used in either embedded PCB board applications or in surface mount applications. The industry standard SOT package offers straightforward board layout option in legacy designs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPD2E007 2-Channel ESD Protection Array for AC-Coupled/Negative-Rail Data Interfaces datasheet (Rev. I) PDF | HTML 22 Mar 2016
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF

Many TI reference designs include the TPD2E007

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos