SLVS139Z July 1996 – June 2024 TLV431 , TLV431A , TLV431B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters listed in Table 8-2 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Reference Initial Accuracy | 1.0% |
Supply Voltage | 6V |
Cathode Current (Ik) | 1mA |
Output Voltage Level | 1.24V - 6V |
Load Capacitance | 100pF |
Feedback Resistor Values and Accuracy (R1 and R2) | 10kΩ |