Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TLV431x-Q1 Low-Voltage Adjustable Precision Shunt Regulator
1 Features
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade
1: -40°C to 125°C ambient operating temperature range
- Low-voltage operation, VREF =
1.24V
- Adjustable output voltage, VO =
VREF to 6V
- Reference voltage tolerances at 25°C
- 0.5% for TLV431B
- 1% for TLV431A
- Typical temperature drift
- Low operational cathode current, 80µA
typical
- 0.25Ω Typical output impedance
- See TLVH431 and TLVH432 for:
- Wider VKA (1.24V to 18V) and IK (80mA)
- Multiple pinouts for SOT-23-3 and SOT-89
packages