over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
VKA | Cathode voltage(2) | | 7 | V |
IK | Continuous cathode current range | –20 | 20 | mA |
Iref | Reference current range | –0.05 | 3 | mA |
| Operating virtual junction temperature | | 150 | °C |
Tstg | Storage temperature range | –65 | 150 | °C |
(1) Stresses beyond those listed under
Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under
Section 5.4 is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Voltage values are with respect to the anode terminal, unless otherwise noted.