SLVS139Z July 1996 – June 2024 TLV431 , TLV431A , TLV431B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
NC − No internal connection
* Pin 2 is attached to Substrate and must be connected to ANODE or left open.
Figure 4-2 DBV (SOT-23-5) PackagePIN | TYPE | DESCRIPTION | ||||||
---|---|---|---|---|---|---|---|---|
NAME | DBZ | DBV | PK | D | LP | DCK | ||
CATHODE | 2 | 3 | 3 | 1 | 1 | 1 | I/O | Shunt Current/Voltage input |
REF | 1 | 4 | 1 | 8 | 3 | 3 | I | Threshold relative to common anode |
ANODE | 3 | 5 | 2 | 2, 3, 6, 7 | 2 | 6 | O | Common pin, normally connected to ground |
NC | — | 1 | — | 4, 5 | — | 4, 5 | I | No Internal Connection |
* | — | 2 | — | — | — | 2 | I | Substrate Connection. Must be connected to ANODE or left open. |