SNOSDF0 May 2024 TLV4H290-SEP , TLV4H390-SEP
ADVANCE INFORMATION
The output of the TLV4H290-SEP is the uncommitted drain of the output transistor. Many open-drain outputs can be tied together to provide an output OR'ing function if desired.
The two 10 kΩ resistors bias the input to half of the input logic supply level to set the threshold in the mid-point of the input logic levels. Only one shared output pull-up resistor is needed and may be connected to any pull-up voltage between 0V and 5.5V. The pullup voltage must match the driven logic input "high" level.