Product details

Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 0.1 Vs (max) (V) 5.5 Vs (min) (V) 1.65 Vos (offset voltage at 25°C) (max) (mV) 1.5 Iq per channel (typ) (mA) 0.016 Input bias current (±) (max) (nA) 0.005 Rail-to-rail In Rating Space Operating temperature range (°C) -55 to 125 Features Fail-safe, POR VICR (max) (V) 5.5 VICR (min) (V) 0
Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 0.1 Vs (max) (V) 5.5 Vs (min) (V) 1.65 Vos (offset voltage at 25°C) (max) (mV) 1.5 Iq per channel (typ) (mA) 0.016 Input bias current (±) (max) (nA) 0.005 Rail-to-rail In Rating Space Operating temperature range (°C) -55 to 125 Features Fail-safe, POR VICR (max) (V) 5.5 VICR (min) (V) 0
SOT-23-THN (DYY) 14 13.692 mm² 4.2 x 3.26
  • Radiation tolerant

    • Single Event Latch-up (SEL) immune to 43MeV·cm2 /mg at 125°C

    • ELDRS free to 30krad (Si)

    • Total Ionizing Dose (TID) RLAT for every wafer lot up to 30krad(Si)

    • TID characterized to 30krad (Si)
  • Space enhanced plastic

    • –55°C to 125°C temperature range

    • Controlled baseline

    • Gold wire

    • NiPdAu Lead Finish

    • One fabrication, assembly, and test site

    • Extended product life cycle

    • Extended product change nofication

    • Product traceability

    • Enhanced mold compound for low outgassing

  • 1.65V to 5.5V supply range
  • Precision input offset voltage 300µV
  • Power-on Reset (POR) for known start-up
  • Rail-to-Rail input with fault-tolerance
  • 100ns typical propagation delay
  • Low quiescent current 25µA per channel
  • 2kV ESD protection
  • Open-drain output option (TLV4H290-SEP)
  • Push-pull output option (TLV4H390-SEP)
  • Radiation tolerant

    • Single Event Latch-up (SEL) immune to 43MeV·cm2 /mg at 125°C

    • ELDRS free to 30krad (Si)

    • Total Ionizing Dose (TID) RLAT for every wafer lot up to 30krad(Si)

    • TID characterized to 30krad (Si)
  • Space enhanced plastic

    • –55°C to 125°C temperature range

    • Controlled baseline

    • Gold wire

    • NiPdAu Lead Finish

    • One fabrication, assembly, and test site

    • Extended product life cycle

    • Extended product change nofication

    • Product traceability

    • Enhanced mold compound for low outgassing

  • 1.65V to 5.5V supply range
  • Precision input offset voltage 300µV
  • Power-on Reset (POR) for known start-up
  • Rail-to-Rail input with fault-tolerance
  • 100ns typical propagation delay
  • Low quiescent current 25µA per channel
  • 2kV ESD protection
  • Open-drain output option (TLV4H290-SEP)
  • Push-pull output option (TLV4H390-SEP)

The TLV4H290-SEP and TLV4H390-SEP are quad channel comparators which offer low input offset voltage, fault-tolerant inputs with an excellent speed-to-power combination with a propagation delay of 100ns. Operating voltage range of 1.65V to 5.5V with a quiescent supply current of 25µA per channel.

This device family also includes a Power-on Reset (POR) feature that makes sure the output is in a known state until the minimum supply voltage has been reached and a small time period passed before the output starts responding to the inputs. This prevents output transients during system power-up and power-down. These comparators also feature no output phase inversion with fault-tolerant inputs that can go up to 6V without damage.

The TLV4H290-SEP comparator has an open-drain output stage that can be pulled below or beyond the supply voltage, making it appropriate for level translation. The TLV4H390-SEP comparator has a push-pull output stage capable of both sinking and sourcing current.

The TLV4H290-SEP and TLV4H390-SEP are available in a plastic 14-pin SOT-23 package with radiation tolerance up to 43MeV·cm2 /mg.

The TLV4H290-SEP and TLV4H390-SEP are quad channel comparators which offer low input offset voltage, fault-tolerant inputs with an excellent speed-to-power combination with a propagation delay of 100ns. Operating voltage range of 1.65V to 5.5V with a quiescent supply current of 25µA per channel.

This device family also includes a Power-on Reset (POR) feature that makes sure the output is in a known state until the minimum supply voltage has been reached and a small time period passed before the output starts responding to the inputs. This prevents output transients during system power-up and power-down. These comparators also feature no output phase inversion with fault-tolerant inputs that can go up to 6V without damage.

The TLV4H290-SEP comparator has an open-drain output stage that can be pulled below or beyond the supply voltage, making it appropriate for level translation. The TLV4H390-SEP comparator has a push-pull output stage capable of both sinking and sourcing current.

The TLV4H290-SEP and TLV4H390-SEP are available in a plastic 14-pin SOT-23 package with radiation tolerance up to 43MeV·cm2 /mg.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV4H290-SEP and TLV4H390-SEP Radiation-Tolerant High-Precision Quad Comparators in Space Enhanced Plastic datasheet PDF | HTML 22 May 2024
Application brief Analog Front-End Design With Texas Instruments’ Tooling Landscape PDF | HTML 07 Mar 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SURFACE-MOUNT-ADAPTER-EVM — Evaluation module to convert between different amplifier and comparator packages

The SURFACE-MOUNT-ADAPTER-EVM provides engineers with the ability to test new, smaller amplifier and comparator packages without needing to spin their existing circuit board. This evaluation module (EVM) converts the most popular small packages into familiar, larger footprints like SOIC, TSSOP and (...)

User guide: PDF | HTML
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos