SNOSDF0A May   2024  – December 2024 TLV4H290-SEP , TLV4H390-SEP

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
    1. 4.1 Pin Functions:TLV4H290-SEP and TLV4H390-SEP Quad
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
  7. Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Outputs
        1. 7.4.1.1 TLV4H290-SEP Open Drain Output
        2. 7.4.1.2 TLV4H390-SEP Push-Pull Output
      2. 7.4.2 Inputs
        1. 7.4.2.1 Fault Tolerant Inputs
        2. 7.4.2.2 Input Protection
      3. 7.4.3 ESD Protection
      4. 7.4.4 Unused Inputs
      5. 7.4.5 Hysteresis
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Basic Comparator Definitions
        1. 8.1.1.1 Operation
        2. 8.1.1.2 Propagation Delay
        3. 8.1.1.3 Overdrive Voltage
      2. 8.1.2 Hysteresis
        1. 8.1.2.1 Inverting Comparator With Hysteresis
        2. 8.1.2.2 Non-Inverting Comparator With Hysteresis
        3. 8.1.2.3 Inverting and Non-Inverting Hysteresis using Open-Drain Output
    2. 8.2 Typical Applications
      1. 8.2.1 Window Comparator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Square-Wave Oscillator
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
      3. 8.2.3 Adjustable Pulse Width Generator
      4. 8.2.4 Time Delay Generator
      5. 8.2.5 Logic Level Shifter
      6. 8.2.6 One-Shot Multivibrator
      7. 8.2.7 Bi-Stable Multivibrator
      8. 8.2.8 Zero Crossing Detector
      9. 8.2.9 Pulse Slicer
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Fault Tolerant Inputs

The TLV4H290-SEP and TLV4H390-SEP inputs are fault tolerant up to 5.5V independent of VS. Fault tolerant is defined as maintaining the same high input impedance when VS is unpowered or within the recommended operating ranges.

The fault tolerant inputs can be any value between 0V and 5.5V, even while VS is zero or ramping up or down. This feature avoids power sequencing issues as long as the input voltage range and supply voltage are within the specified ranges. This is possible since the inputs are not clamped to V+ and the input current maintains the high impedance value even when a higher voltage is applied to the inputs.

As long as one of the input pins remains within the valid input common-mode range, and the supply voltage is valid, the output state is correct.

The following is a summary of input voltage excursions and the outcomes:

  1. When both IN- and IN+ are within the specified input common-mode voltage range:
    1. If IN- is higher than IN+ and the offset voltage, the output is low.
    2. If IN- is lower than IN+ and the offset voltage, the output is high.
  2. When IN- is outside the specified input common-mode voltage range and IN+ is within the specified common-mode voltage range, the output is low.
  3. When IN+ is higher than the specified input common-mode voltage range and IN- is within the specified input common-mode voltage range, the output is high
  4. When IN- and IN+ are both outside the specified input common-mode voltage range, the output is indeterminate (random). Do not operate in this region.

Operating outside the specified input range can cause changes in specifications such as propagation delay and input bias current, which can lead to unpredictable behavior.