over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
Supply voltage: VS = (V+) – (V–) |
–0.3 |
6 |
V |
Input pins (IN+, IN–) from (V–)(2) |
–0.3 |
6 |
V |
Current into Input pins (IN+, IN–) |
–10 |
10 |
mA |
Output (OUT) from (V–), open-drain only(3) |
–0.3 |
6 |
V |
Output (OUT) from (V–), push-pull only |
–0.3 |
(V+) + 0.3 |
V |
Output short circuit duration(4) |
|
10 |
s |
Junction temperature, TJ |
|
150 |
°C |
Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings can cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this can affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Input terminals are diode-clamped to (V–). Input signals that can swing more than 0.3V beyond the supply rails must be current-limited to 10mA or less. Additionally, Inputs (IN+, IN–) can be greater than (V+) and OUT as long as input is within the –0.3V to 6V range
(3) Output (OUT) for open drain can be greater than (V+) and inputs (IN+, IN–) as long as the input is within the –0.3V to 6V range
(4) Short-circuit to (V–) or (V+).